Quantity | Unit price |
---|---|
25 - 249 | £ 2.3529 |
250 - 999 | £ 2.3104 |
1000 + | £ 2.2678 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Distance Across Flats | 0.748 in |
---|---|
Distance Across Flats | 19.0 mm |
Head Height | 8.0 mm |
Head Height | 0.315 in |
Thread Length | 16.0 mm |
Thread Length | 0.63 in |
Thread Size | M12 |
Colour | Natural |
Material | PA |
Head Type | Knurled w/Washer Face Head |
Screw Type | Cap Screw |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue