10329535
079102500002
| Quantity | Unit price |
|---|---|
| 50 - 249 | £ 0.7399 |
| 250 - 999 | £ 0.7243 |
| 1000 + | £ 0.7101 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Distance Across Flats | 0.669 in |
|---|---|
| Distance Across Flats | 17.0 mm |
| Head Height | 7.0 mm |
| Head Height | 0.276 in |
| Thread Length | 25.0 mm |
| Thread Length | 0.984 in |
| Thread Size | M10 |
| Colour | Natural |
| Material | PA |
| Head Type | Knurled w/Washer Face Head |
| Screw Type | Cap Screw |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue