10328774
079031059902
| Quantity | Unit price |
|---|---|
| 500 - 999 | £ 0.1231 |
| 1000 + | £ 0.1207 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Distance Across Flats | 5.5 mm |
|---|---|
| Distance Across Flats | 0.217 in |
| Head Height | 2.0 mm |
| Head Height | 0.079 in |
| Thread Length | 0.394 in |
| Thread Length | 10.0 mm |
| Thread Size | M3 |
| Colour | Black |
| Material | PA |
| Head Type | Knurled w/Washer Face Head |
| Screw Type | Cap Screw |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue