10360019
192100700022
| Quantity | Unit price |
|---|---|
| 50 - 99 | £ 0.4294 |
| 100 - 499 | £ 0.4209 |
| 500 + | £ 0.4124 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 0.7 mm |
|---|---|
| D | 0.028 in |
| L1 | 8.0 mm |
| L1 | 0.315 in |
| L2 | 8.0 mm |
| L2 | 0.315 in |
| Thread Size | M4 |
| Drive Type | Hexagonal Drive |
| Material | PC |
| Colour | Natural |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue