| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 497.403 |
| 10 - 19 | £ 447.6678 |
| 20 - 49 | £ 422.79 |
| 50 - 99 | £ 397.9224 |
| 100 + | £ 348.1872 |
| Thread hand | Right Hand |
|---|---|
| d1 | 45.0 |
| l1 | 165.0 |
| d2 | M45 |
| d3 | 60.0 |
| l2 | 100.0 |
| d4 | 102.0 |
| a1 | 7.5 |
| Weight g | 2620.0 |
| a2 | 4.0 |
| l3 | 50.0 |
| w1 | 32.0 |
| w2 | 25.0 |
| Dyn. load C max. kN | 107.0 |
| Static load C0 max. kN | 276.2 |
| Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue