| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 119.6562 |
| 10 - 19 | £ 107.6916 |
| 20 - 49 | £ 101.7042 |
| 50 - 99 | £ 95.727 |
| 100 + | £ 83.7624 |
| Thread hand | Right Hand |
|---|---|
| d1 | 30.0 |
| l1 | 110.0 |
| d2 | M30 |
| d3 | 40.7 |
| l2 | 66.0 |
| d4 | 70.0 |
| a1 | 6.0 |
| Weight g | 785.0 |
| a2 | 3.0 |
| l3 | 35.0 |
| w1 | 22.0 |
| w2 | 18.0 |
| Dyn. load C max. kN | 54.0 |
| Static load C0 max. kN | 141.8 |
| Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue