Quantity | Unit price |
---|---|
1 - 9 | £ 59.39 |
10 - 19 | £ 53.45 |
20 - 49 | £ 50.48 |
50 - 99 | £ 47.51 |
100 + | £ 41.57 |
Thread hand | Left Hand |
---|---|
d1 | 20.0 |
l1 | 78.0 |
d2 | M20 |
d3 | 29.0 |
l2 | 47.0 |
d4 | 51.0 |
a1 | 9.0 |
Weight g | 270.0 |
a2 | 4.5 |
l3 | 25.0 |
w1 | 16.0 |
w2 | 12.0 |
Dyn. load C max. kN | 25.2 |
Static load C0 max. kN | 76.7 |
Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue