| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 118.4526 |
| 10 - 19 | £ 106.6104 |
| 20 - 49 | £ 100.6842 |
| 50 - 99 | £ 94.758 |
| 100 + | £ 82.9158 |
| Thread hand | Right Hand |
|---|---|
| d1 | 20.0 |
| l1 | 102.0 |
| d2 | M20x1.5 |
| d3 | 34.92 |
| d4 | 50.0 |
| d5 | 27.5 |
| d6 | 34.0 |
| l2 | 33.0 |
| Weight g | 386.0 |
| l3 | 26.0 |
| l4 | 10.0 |
| w1 | 25.0 |
| w2 | 18.0 |
| A/F | 30.0 |
| a1 | 14.5 |
| a2 | 9.0 |
| Dyn. load C max. kN | 30.8 |
| Static load C0 max. kN | 60.3 |
| Material | Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue