| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 201.3276 |
| 10 - 19 | £ 181.1928 |
| 20 - 49 | £ 171.1254 |
| 50 - 99 | £ 161.058 |
| 100 + | £ 140.9334 |
| Thread hand | Left Hand |
|---|---|
| d1 | 25.0 |
| l1 | 124.0 |
| d2 | M24x2.0 |
| d3 | 42.85 |
| d4 | 60.0 |
| d5 | 33.5 |
| d6 | 42.0 |
| l2 | 42.0 |
| Weight g | 705.0 |
| l3 | 30.0 |
| l4 | 12.0 |
| w1 | 31.0 |
| w2 | 22.0 |
| A/F | 36.0 |
| a1 | 15.0 |
| a2 | 10.0 |
| Dyn. load C max. kN | 45.4 |
| Static load C0 max. kN | 87.0 |
| Material | Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue