| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 88.8726 |
| 10 - 19 | £ 79.9884 |
| 20 - 49 | £ 75.5412 |
| 50 - 99 | £ 71.094 |
| 100 + | £ 62.2098 |
| Thread hand | Left Hand |
|---|---|
| d1 | 16.0 |
| l1 | 85.0 |
| d2 | M16x1.5 |
| d3 | 28.57 |
| d4 | 42.0 |
| d5 | 22.0 |
| d6 | 27.0 |
| l2 | 28.0 |
| Weight g | 233.0 |
| l3 | 22.0 |
| l4 | 8.0 |
| w1 | 21.0 |
| w2 | 15.0 |
| A/F | 22.0 |
| a1 | 15.5 |
| a2 | 8.5 |
| Dyn. load C max. kN | 22.4 |
| Static load C0 max. kN | 43.7 |
| Material | Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue