| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 35.5878 |
| 10 - 19 | £ 32.028 |
| 20 - 49 | £ 30.2532 |
| 50 - 99 | £ 28.4682 |
| 100 + | £ 24.9084 |
| Thread hand | Left Hand |
|---|---|
| d1 | 5.0 |
| l1 | 36.0 |
| d2 | M4 |
| d3 | 11.11 |
| d4 | 18.0 |
| d5 | 9.0 |
| d6 | 11.0 |
| l2 | 10.0 |
| Weight g | 18.0 |
| l3 | 10.0 |
| l4 | 4.0 |
| w1 | 8.0 |
| w2 | 6.0 |
| A/F | 9.0 |
| a1 | 13.0 |
| a2 | 7.5 |
| Dyn. load C max. kN | 3.9 |
| Static load C0 max. kN | 7.9 |
| Material | Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue