20264352
20264352
| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 151.6434 |
| 10 - 19 | £ 136.476 |
| 20 - 49 | £ 128.8974 |
| 50 - 99 | £ 121.3188 |
| 100 + | £ 106.1514 |
| Thread hand | Right Hand |
|---|---|
| d1 | 30.0 |
| l1 | 110.0 |
| d2 | M27x2.0 |
| d3 | 50.80 |
| d4 | 70.0 |
| d5 | 40.0 |
| d6 | 50.0 |
| l2 | 51.0 |
| Weight g | 1084.0 |
| l3 | 35.0 |
| l4 | 15.0 |
| w1 | 37.0 |
| w2 | 25.0 |
| A/F | 41.0 |
| a1 | 17.0 |
| a2 | 10.5 |
| Dyn. load C max. kN | 55.01 |
| Static load C0 max. kN | 145.6 |
| Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue