| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 26.6934 |
| 10 - 19 | £ 24.021 |
| 20 - 49 | £ 22.6848 |
| 50 - 99 | £ 21.3588 |
| 100 + | £ 18.6864 |
| Thread hand | Left Hand |
|---|---|
| d1 | 10.0 |
| l1 | 43.0 |
| d2 | M10 |
| d3 | 19.05 |
| d4 | 28.0 |
| d5 | 15.0 |
| d6 | 19.0 |
| l2 | 20.0 |
| Weight g | 74.0 |
| l3 | 15.0 |
| l4 | 6.5 |
| w1 | 14.0 |
| w2 | 10.50 |
| A/F | 17.0 |
| a1 | 13.5 |
| a2 | 8.0 |
| Dyn. load C max. kN | 10.42 |
| Static load C0 max. kN | 27.4 |
| Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue