| Quantity | Unit price |
|---|---|
| 1 + | £ 89.96 |
| Knob Material | Stainless Steel |
|---|---|
| For single panel thickness | 3-20 |
| d1 | 25.0 |
| d2 | 30.0 |
| d3 tol. h9 | 14.0 |
| d4 | 8.0 |
| d5 tol. H9 | 18.0 |
| h1 | 29.0 |
| h2 | 16.3 |
| h3 | 14.5 |
| Clamping force N | 250.0 |
| Holding force kN | 250.0 |
| Shear strength N | 4800.0 |
| Tensile strength N | 1100.0 |
| Material | 303 Stainless Steel |
| Weight g | 84.0 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue