| Quantity | Unit price |
|---|---|
| 60 - 599 | £ 0.2843 |
| 600 + | £ 0.17 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d1 | 1.063 in |
|---|---|
| d1 | 27.0 mm |
| h | 1 in |
| h | 25.4 mm |
| Colour | Black |
| Material | LDPE - PIR |
| Commodity Code | 3926909790 |
| Recycled Content Percentage % | 98% |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue