Menu Search

Heat Stabilised Cable Ties

In stock

Heat stabilised cable ties provide a wider operation range for harsher environments. Cable ties in this range come in either UL-V2 or UV resistant material, suitable for outdoor use.

Series Code :SR1817

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
21 results
Product SKUs information
Essentra Part Number Price range Availability Maximum Cable Bundle Diameter Overall Length Minimum Loop Tensile Strength View
£ 0.1445 - £ 0.1862 Request the lead time here
85.0 mm
292.0 mm
18.0 kg
£ 0.19 - £ 0.2448 3700 In stock
74.0 mm
250.0 mm
22.0 kg
£ 0.0922 - £ 0.1187 3064 In stock
55.0 mm
203.0 mm
18.0 kg
10037058 £ 0.2239 - £ 0.2324 Request the lead time here
222.0 mm
203.2 mm
£ 0.0643 - £ 0.0828 6900 In stock
55.0 mm
203.0 mm
8.0 kg
10245552 £ 0.2188 - £ 0.2819 1800 In stock
85.0 mm
299.0 mm
22.0 kg
£ 0.2337 - £ 0.3012 38 In stock
81.0 mm
280.0 mm
22.0 kg
£ 0.3114 - £ 0.4013 93 In stock
125.0 mm
432.0 mm
22.0 kg
£ 0.249 - £ 0.3209 76 In stock
89.0 mm
310.0 mm
22.0 kg
10036846 £ 0.0881 - £ 0.0936 1000 In stock
80.0 mm
114.8 mm
£ 0.0361 - £ 0.0465 23663 In stock
30.0 mm
120.0 mm
8.0 kg
£ 0.1249 - £ 0.1609 Request the lead time here
49.0 mm
180.0 mm
22.0 kg
10245422 £ 0.1157 - £ 0.1492 54100 In stock
55.0 mm
203.0 mm
18.0 kg
10245354 £ 0.0448 - £ 0.0577 310083 In stock
35.0 mm
142.0 mm
8.0 kg
£ 0.047 - £ 0.0606 129577 In stock
44.0 mm
165.0 mm
8.0 kg
£ 0.1272 - £ 0.1639 38 In stock
52.0 mm
190.0 mm
22.0 kg
£ 0.1442 - £ 0.1858 148200 In stock
55.0 mm
203.0 mm
22.0 kg
£ 0.0897 - £ 0.0897 3000 In stock
50.8 mm
203.2 mm
100.7 kg
10113905 £ 0.0375 - £ 0.0375 955 In stock
25.4 mm
114.8 mm
36.3 kg
20002107 86500 In stock
52.0 mm
203.0 mm
22.0 kg
  • of 2
Cable Tie 3.6 mm 292.0 mm 85.0 mm PA Black

10245453

Price Range
£ 0.1862 - £ 0.1445

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Oval Head
  • Hole Type
    No Screw Hole
  • Special Features
    Weather Resistant
Cable Tie 4.8 mm 250.0 mm 74.0 mm PA Black

10245538

Price Range
£ 0.2448 - £ 0.19

Stock Levels
3700 In stock
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Oval Head
  • Hole Type
    No Screw Hole
  • Special Features
    Weather Resistant
Cable Tie 3.2 mm 203.0 mm 55.0 mm PA Black

10245415

Price Range
£ 0.1187 - £ 0.0922

Stock Levels
3064 In stock
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Oval Head
  • Hole Type
    No Screw Hole
  • Special Features
    Weather Resistant
Cable Tie 203.2 mm 222.0 mm Nylon 6/6 Natural

10037058

Price Range
£ 0.2324 - £ 0.2239

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Cable Bundle Diameter Range
    50.8 - 222.0 mm
  • Overall Length
    203.2 mm
  • Full Material
    Polyamide 4.6
  • Commodity Code
    3926909790
Cable Tie 2.5 mm 203.0 mm 55.0 mm PA Black

10245378

Price Range
£ 0.0828 - £ 0.0643

Stock Levels
6900 In stock
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Oval Head
  • Hole Type
    No Screw Hole
  • Special Features
    Weather Resistant
Cable Tie 4.8 mm 299.0 mm 85.0 mm PA Black

10245552

Price Range
£ 0.2819 - £ 0.2188

Stock Levels
1800 In stock
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Oval Head
  • Hole Type
    No Screw Hole
  • Special Features
    Weather Resistant
Cable Tie 4.8 mm 280.0 mm 81.0 mm PA Black

10245545

Price Range
£ 0.3012 - £ 0.2337

Stock Levels
38 In stock
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Oval Head
  • Hole Type
    No Screw Hole
  • Special Features
    Weather Resistant
Cable Tie 4.8 mm 432.0 mm 125.0 mm PA Black

10245590

Price Range
£ 0.4013 - £ 0.3114

Stock Levels
93 In stock
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Oval Head
  • Hole Type
    No Screw Hole
  • Special Features
    Weather Resistant
Cable Tie 4.8 mm 310.0 mm 89.0 mm PA Black

10245569

Price Range
£ 0.3209 - £ 0.249

Stock Levels
76 In stock
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Oval Head
  • Hole Type
    No Screw Hole
  • Special Features
    Weather Resistant
Cable Tie 114.8 mm 80.0 mm Nylon 6/6 Natural

10036846

Price Range
£ 0.0936 - £ 0.0881

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Cable Bundle Diameter Range
    25.4 - 80.0 mm
  • Overall Length
    114.8 mm
  • Full Material
    Nylon 4/6
  • Commodity Code
    3926909790
Cable Tie 2.5 mm 120.0 mm 30.0 mm PA Black

10245347

Price Range
£ 0.0465 - £ 0.0361

Stock Levels
23663 In stock
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Oval Head
  • Hole Type
    No Screw Hole
  • Special Features
    Weather Resistant
Cable Tie 4.0 mm 180.0 mm 49.0 mm PA Black

10245507

Price Range
£ 0.1609 - £ 0.1249

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Oval Head
  • Hole Type
    No Screw Hole
  • Special Features
    Weather Resistant
Cable Tie 3.6 mm 203.0 mm 55.0 mm PA Black

10245422

Price Range
£ 0.1492 - £ 0.1157

Stock Levels
54100 In stock
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Oval Head
  • Hole Type
    No Screw Hole
  • Special Features
    Weather Resistant
Cable Tie 2.5 mm 142.0 mm 35.0 mm PA Black

10245354

Price Range
£ 0.0577 - £ 0.0448

Stock Levels
310083 In stock
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Oval Head
  • Hole Type
    No Screw Hole
  • Special Features
    Weather Resistant
Cable Tie 2.5 mm 165.0 mm 44.0 mm PA Black

10245361

Price Range
£ 0.0606 - £ 0.047

Stock Levels
129577 In stock
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Oval Head
  • Hole Type
    No Screw Hole
  • Special Features
    Weather Resistant
Cable Tie 4.8 mm 190.0 mm 52.0 mm PA Black

10245514

Price Range
£ 0.1639 - £ 0.1272

Stock Levels
38 In stock
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Oval Head
  • Hole Type
    No Screw Hole
  • Special Features
    Weather Resistant
Cable Tie 4.6 mm 203.0 mm 55.0 mm PA Black

10245521

Price Range
£ 0.1858 - £ 0.1442

Stock Levels
148200 In stock
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Oval Head
  • Hole Type
    No Screw Hole
  • Special Features
    Weather Resistant
Cable Tie 4.8 mm 203.2 mm 50.8 mm Nylon 6/6 Natural

10113936

Price Range
£ 0.0897 - £ 0.0897

Stock Levels
3000 In stock
Attributes
  • Colour
    Natural
  • Cable Bundle Diameter Range
    50.8 mm
  • Minimum Loop Tensile Strength
    100.7 kg
  • Overall Length
    203.2 mm
  • Overall Width
    4.8 mm
Cable Tie 114.8 mm 25.4 mm Nylon 6/6 Natural

10113905

Price Range
£ 0.0375 - £ 0.0375

Stock Levels
955 In stock
Attributes
  • Colour
    Natural
  • Cable Bundle Diameter Range
    25.4 mm
  • Minimum Loop Tensile Strength
    36.3 kg
  • Overall Length
    114.8 mm
  • Full Material
    Polyamide 66
Cable Tie 4.8 mm 203.0 mm 52.0 mm PA Black

20002107


Stock Levels
86500 In stock
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Non-Releasable Head
  • Hole Type
    No Screw Hole
  • Cable Bundle Diameter Range
    52.0 mm