Menu Search

Heat Stabilised Cable Ties

In stock

Heat stabilised cable ties provide a wider operation range for harsher environments. Cable ties in this range come in either UL-V2 or UV resistant material, suitable for outdoor use.

Series Code :SR1817

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
21 results
Product SKUs information
Item Code Price range Availability Maximum Cable Bundle Diameter Overall Length Minimum Loop Tensile Strength View
WIT-18R-V0-M £ 0.0375 - £ 0.0375 Request the lead time here
25.4 mm
114.8 mm
36.3 kg
WIT-50R-HT-M £ 0.2239 - £ 0.2324 Request the lead time here
222.0 mm
203.2 mm
£ 0.1442 - £ 0.1858 900 In stock
55.0 mm
203.0 mm
22.0 kg
£ 0.0361 - £ 0.0465 Request the lead time here
30.0 mm
120.0 mm
8.0 kg
£ 0.047 - £ 0.0606 Request the lead time here
44.0 mm
165.0 mm
8.0 kg
WIT-18R-HT-M £ 0.0881 - £ 0.0936 900 In stock
80.0 mm
114.8 mm
£ 0.0643 - £ 0.0828 Request the lead time here
55.0 mm
203.0 mm
8.0 kg
£ 0.0922 - £ 0.1187 Request the lead time here
55.0 mm
203.0 mm
18.0 kg
£ 0.1116 - £ 0.1116 Request the lead time here
50.8 mm
203.2 mm
22.7 kg
£ 0.0897 - £ 0.0897 3000 In stock
50.8 mm
203.2 mm
100.7 kg
20002107 Request the lead time here
52.0 mm
203.0 mm
22.0 kg
460257 £ 0.1157 - £ 0.1492 2000 In stock
55.0 mm
203.0 mm
18.0 kg
£ 0.1445 - £ 0.1862 Request the lead time here
85.0 mm
292.0 mm
18.0 kg
£ 0.1249 - £ 0.1609 Request the lead time here
49.0 mm
180.0 mm
22.0 kg
460250 £ 0.0448 - £ 0.0577 Request the lead time here
35.0 mm
142.0 mm
8.0 kg
£ 0.19 - £ 0.2448 Request the lead time here
74.0 mm
250.0 mm
22.0 kg
£ 0.1272 - £ 0.1639 Request the lead time here
52.0 mm
190.0 mm
22.0 kg
£ 0.249 - £ 0.3209 Request the lead time here
89.0 mm
310.0 mm
22.0 kg
£ 0.3114 - £ 0.4013 Request the lead time here
125.0 mm
432.0 mm
22.0 kg
£ 0.2337 - £ 0.3012 Request the lead time here
81.0 mm
280.0 mm
22.0 kg
  • of 2
Cable Tie 114.8 mm 25.4 mm Nylon 6/6 Natural

WIT-18R-V0-M

Price Range
£ 0.0375 - £ 0.0375

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Cable Bundle Diameter Range
    25.4 mm
  • Minimum Loop Tensile Strength
    36.3 kg
  • Overall Length
    114.8 mm
  • Full Material
    Polyamide 66
Cable Tie 203.2 mm 222.0 mm Nylon 6/6 Natural

WIT-50R-HT-M

Price Range
£ 0.2324 - £ 0.2239

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Cable Bundle Diameter Range
    50.8 - 222.0 mm
  • Overall Length
    203.2 mm
  • Full Material
    Polyamide 4.6
  • Commodity Code
    3926909790
Cable Tie 4.6 mm 203.0 mm 55.0 mm PA Black

460267

Price Range
£ 0.1858 - £ 0.1442

Stock Levels
900 In stock
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Oval Head
  • Hole Type
    No Screw Hole
  • Special Features
    Weather Resistant
Cable Tie 2.5 mm 120.0 mm 30.0 mm PA Black

460249

Price Range
£ 0.0465 - £ 0.0361

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Oval Head
  • Hole Type
    No Screw Hole
  • Special Features
    Weather Resistant
Cable Tie 2.5 mm 165.0 mm 44.0 mm PA Black

460251

Price Range
£ 0.0606 - £ 0.047

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Oval Head
  • Hole Type
    No Screw Hole
  • Special Features
    Weather Resistant
Cable Tie 114.8 mm 80.0 mm Nylon 6/6 Natural

WIT-18R-HT-M

Price Range
£ 0.0936 - £ 0.0881

Stock Levels
900 In stock
Attributes
  • Colour
    Natural
  • Cable Bundle Diameter Range
    25.4 - 80.0 mm
  • Overall Length
    114.8 mm
  • Full Material
    Nylon 4/6
  • Commodity Code
    3926909790
Cable Tie 2.5 mm 203.0 mm 55.0 mm PA Black

460252

Price Range
£ 0.0828 - £ 0.0643

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Oval Head
  • Hole Type
    No Screw Hole
  • Special Features
    Weather Resistant
Cable Tie 3.2 mm 203.0 mm 55.0 mm PA Black

460256

Price Range
£ 0.1187 - £ 0.0922

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Oval Head
  • Hole Type
    No Screw Hole
  • Special Features
    Weather Resistant
Cable Tie 4.8 mm 203.2 mm 50.8 mm PA Natural

WIT-50RR-BK-M

Price Range
£ 0.1116 - £ 0.1116

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Head Type
    Square Head
  • Minimum Loop Tensile Strength
    22.7 kg
  • Overall Length
    203.2 mm
  • Overall Width
    4.8 mm
Cable Tie 4.8 mm 203.2 mm 50.8 mm Nylon 6/6 Natural

WIT-50R-M

Price Range
£ 0.0897 - £ 0.0897

Stock Levels
3000 In stock
Attributes
  • Colour
    Natural
  • Cable Bundle Diameter Range
    50.8 mm
  • Minimum Loop Tensile Strength
    100.7 kg
  • Overall Length
    203.2 mm
  • Overall Width
    4.8 mm
Cable Tie 4.8 mm 203.0 mm 52.0 mm PA Black

20002107


Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Non-Releasable Head
  • Hole Type
    No Screw Hole
  • Cable Bundle Diameter Range
    52.0 mm
Cable Tie 3.6 mm 203.0 mm 55.0 mm PA Black

460257

Price Range
£ 0.1492 - £ 0.1157

Stock Levels
2000 In stock
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Oval Head
  • Hole Type
    No Screw Hole
  • Special Features
    Weather Resistant
Cable Tie 3.6 mm 292.0 mm 85.0 mm PA Black

460260

Price Range
£ 0.1862 - £ 0.1445

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Oval Head
  • Hole Type
    No Screw Hole
  • Special Features
    Weather Resistant
Cable Tie 4.0 mm 180.0 mm 49.0 mm PA Black

460265

Price Range
£ 0.1609 - £ 0.1249

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Oval Head
  • Hole Type
    No Screw Hole
  • Special Features
    Weather Resistant
Cable Tie 2.5 mm 142.0 mm 35.0 mm PA Black

460250

Price Range
£ 0.0577 - £ 0.0448

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Oval Head
  • Hole Type
    No Screw Hole
  • Special Features
    Weather Resistant
Cable Tie 4.8 mm 250.0 mm 74.0 mm PA Black

460268

Price Range
£ 0.2448 - £ 0.19

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Oval Head
  • Hole Type
    No Screw Hole
  • Special Features
    Weather Resistant
Cable Tie 4.8 mm 190.0 mm 52.0 mm PA Black

460266

Price Range
£ 0.1639 - £ 0.1272

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Oval Head
  • Hole Type
    No Screw Hole
  • Special Features
    Weather Resistant
Cable Tie 4.8 mm 310.0 mm 89.0 mm PA Black

460271

Price Range
£ 0.3209 - £ 0.249

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Oval Head
  • Hole Type
    No Screw Hole
  • Special Features
    Weather Resistant
Cable Tie 4.8 mm 432.0 mm 125.0 mm PA Black

460274

Price Range
£ 0.4013 - £ 0.3114

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Oval Head
  • Hole Type
    No Screw Hole
  • Special Features
    Weather Resistant
Cable Tie 4.8 mm 280.0 mm 81.0 mm PA Black

460269

Price Range
£ 0.3012 - £ 0.2337

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Oval Head
  • Hole Type
    No Screw Hole
  • Special Features
    Weather Resistant