Menu Search

Heat Shrink Tubing - No Adhesive

In stock

Heat Shrink Tubing is made from Crosslinked Polyolefin. This heatshrink is versatile in terms of application possibilities, and colour options.

Our non adhesive head shrink is highly flexible and is widely used for electrical insulation, as it protects in-line components, disconnect terminals and splices with its high insulation properties, and excellent resilience. The heat shrink sleeving bundles wires for very flexible, light-duty harnesses, and can be used to identify and colour code cables and wires, as well as terminals and components.

Operating Temperature: -67F up to 257F (-55C to 125C). Minimum Shrink Temperature: 158F (70C). Minimum Full Recovery Temperature: 212F (100C).

Colour choices include; Red, Blue, White and Black Head Shrink Tubing.

  • UL Approval: 125C VW-1 600V
  • File Number: E204071
  • RoHS Compliant
  • Flame retardant and highly flexible.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
213 results
Product SKUs information
Item Code Price range Availability Inside Diameter (Shrunk) Shrink Ratio Pre-Shrunk Inside Diameter Colour Tube Shape View
£ 199.1772 - £ 199.1772 Request the lead time here
16.0 mm
2:1
32.0 mm
Grey
Flat
£ 105.4709 - £ 105.4709 Request the lead time here
9.5 mm
2:1
19.0 mm
Grey
Flat
£ 12.771 - £ 13.0261 Request the lead time here
1.2 mm
2:1
2.4 mm
Brown
Round
495685 £ 36.5696 - £ 37.3209 Request the lead time here
12.7 mm
2:1
25.4 mm
Black
Flat
£ 12.771 - £ 13.0261 Request the lead time here
0.6 mm
2:1
1.2 mm
Black
Round
£ 12.771 - £ 13.0261 Request the lead time here
1.2 mm
2:1
2.4 mm
Black
Round
£ 12.771 - £ 13.0261 Request the lead time here
0.8 mm
2:1
1.6 mm
Grey
Round
495680 £ 15.946 - £ 16.272 Request the lead time here
2.4 mm
2:1
4.8 mm
Black
Round
£ 12.771 - £ 13.0261 21 In stock
0.6 mm
2:1
1.2 mm
Brown
Round
£ 13.2671 - £ 13.5364 122 In stock
1.6 mm
2:1
3.2 mm
Brown
Round
£ 36.5696 - £ 37.3209 Request the lead time here
12.7 mm
2:1
25.4 mm
Red
Flat
£ 13.2671 - £ 13.5364 Request the lead time here
1.6 mm
2:1
3.2 mm
White
Round
£ 14.4436 - £ 14.7412 Request the lead time here
3.2 mm
2:1
6.4 mm
Brown
Round
£ 16.8674 - £ 17.2217 Request the lead time here
6.4 mm
2:1
12.7 mm
Grey
Flat
£ 12.771 - £ 13.0261 Request the lead time here
0.8 mm
2:1
1.6 mm
Red
Round
£ 14.4152 - £ 14.7129 Request the lead time here
3.2 mm
2:1
6.4 mm
Grey
Round
£ 28.9722 - £ 29.5675 Request the lead time here
9.5 mm
2:1
19.0 mm
Black
Flat
£ 15.946 - £ 16.272 Request the lead time here
4.8 mm
2:1
9.5 mm
Brown
Flat
£ 15.946 - £ 16.272 2 In stock
4.8 mm
2:1
9.5 mm
Grey
Flat
£ 15.946 - £ 16.272 Request the lead time here
4.8 mm
2:1
9.5 mm
Black
Flat
  • of 11
Heat Shrink Tubing 2:1 32.0 mm PO Grey

495858

Price Range
£ 199.1772 - £ 199.1772

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Grey
  • Packaging Style
    Roll
  • Inside Diameter (Shrunk)
    16.0 mm
Heat Shrink Tubing 2:1 19.0 mm PO Grey

495856

Price Range
£ 105.4709 - £ 105.4709

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Grey
  • Packaging Style
    Roll
  • Inside Diameter (Shrunk)
    9.5 mm
Heat Shrink Tubing 2:1 2.4 mm PO Brown

495862

Price Range
£ 13.0261 - £ 12.771

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Brown
  • Packaging Style
    Roll in Box
  • Inside Diameter (Shrunk)
    1.2 mm
Heat Shrink Tubing 2:1 25.4 mm PO Black

495685

Price Range
£ 37.3209 - £ 36.5696

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Black
  • Packaging Style
    Roll in Box
  • Inside Diameter (Shrunk)
    12.7 mm
Heat Shrink Tubing 2:1 1.2 mm PO Black

495676

Price Range
£ 13.0261 - £ 12.771

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Black
  • Packaging Style
    Roll in Box
  • Inside Diameter (Shrunk)
    0.6 mm
Heat Shrink Tubing 2:1 2.4 mm PO Black

495678

Price Range
£ 13.0261 - £ 12.771

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Black
  • Packaging Style
    Roll in Box
  • Inside Diameter (Shrunk)
    1.2 mm
Heat Shrink Tubing 2:1 1.6 mm PO Grey

495838

Price Range
£ 13.0261 - £ 12.771

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Grey
  • Packaging Style
    Roll in Box
  • Inside Diameter (Shrunk)
    0.8 mm
Heat Shrink Tubing 2:1 4.8 mm PO Black

495680

Price Range
£ 16.272 - £ 15.946

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Black
  • Packaging Style
    Roll in Box
  • Inside Diameter (Shrunk)
    2.4 mm
Heat Shrink Tubing 2:1 1.2 mm PO Brown

495860

Price Range
£ 13.0261 - £ 12.771

Stock Levels
21 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Brown
  • Packaging Style
    Roll in Box
  • Inside Diameter (Shrunk)
    0.6 mm
Heat Shrink Tubing 2:1 3.2 mm PO Brown

495863

Price Range
£ 13.5364 - £ 13.2671

Stock Levels
122 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Brown
  • Packaging Style
    Roll in Box
  • Inside Diameter (Shrunk)
    1.6 mm
Heat Shrink Tubing 2:1 25.4 mm PO Red

495708

Price Range
£ 37.3209 - £ 36.5696

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Red
  • Packaging Style
    Roll in Box
  • Inside Diameter (Shrunk)
    12.7 mm
Heat Shrink Tubing 2:1 3.2 mm PO White

495817

Price Range
£ 13.5364 - £ 13.2671

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    White
  • Packaging Style
    Roll in Box
  • Inside Diameter (Shrunk)
    1.6 mm
Heat Shrink Tubing 2:1 6.4 mm PO Brown

495865

Price Range
£ 14.7412 - £ 14.4436

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Brown
  • Packaging Style
    Roll in Box
  • Inside Diameter (Shrunk)
    3.2 mm
Heat Shrink Tubing 2:1 12.7 mm PO Grey

495844

Price Range
£ 17.2217 - £ 16.8674

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Grey
  • Packaging Style
    Roll in Box
  • Inside Diameter (Shrunk)
    6.4 mm
Heat Shrink Tubing 2:1 1.6 mm PO Red

495700

Price Range
£ 13.0261 - £ 12.771

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Red
  • Packaging Style
    Roll in Box
  • Inside Diameter (Shrunk)
    0.8 mm
Heat Shrink Tubing 2:1 6.4 mm PO Grey

495842

Price Range
£ 14.7129 - £ 14.4152

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Grey
  • Packaging Style
    Roll in Box
  • Inside Diameter (Shrunk)
    3.2 mm
Heat Shrink Tubing 2:1 19.0 mm PO Black

495684

Price Range
£ 29.5675 - £ 28.9722

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Black
  • Packaging Style
    Roll in Box
  • Inside Diameter (Shrunk)
    9.5 mm
Heat Shrink Tubing 2:1 9.5 mm PO Brown

495866

Price Range
£ 16.272 - £ 15.946

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Brown
  • Packaging Style
    Roll in Box
  • Inside Diameter (Shrunk)
    4.8 mm
Heat Shrink Tubing 2:1 9.5 mm PO Grey

495843

Price Range
£ 16.272 - £ 15.946

Stock Levels
2 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Grey
  • Packaging Style
    Roll in Box
  • Inside Diameter (Shrunk)
    4.8 mm
Heat Shrink Tubing 2:1 9.5 mm PO Black

495682

Price Range
£ 16.272 - £ 15.946

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Black
  • Packaging Style
    Roll in Box
  • Inside Diameter (Shrunk)
    4.8 mm