Quantity | Unit price |
---|---|
1 + | £ 1,122.142 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Adhesion | Adhesive |
---|---|
Certification | UL |
Colour | Grey |
Material | PO |
Packaging Style | Reel |
Special Features | Flame Retardant |
Tube Shape | Flat |
Inside Diameter (Shrunk) | 13.0 mm |
Inside Diameter (Shrunk) | 0.512 in |
Maximum Operating Temperature | 125 °C |
Maximum Operating Temperature | 257 °F |
Minimum Full Recovery Temperature | 110 °C |
Minimum Full Recovery Temperature | 230 °F |
Minimum Operating Temperature | -55 °C |
Minimum Operating Temperature | -67 °F |
Operating Temperature Range | -55 - 125 °C |
Operating Temperature Range | -67 - 257 °F |
Overall Length | 30.0 m |
Overall Length | 98.425 ft |
Pre-Shrunk Inside Diameter | 40.0 mm |
Pre-Shrunk Inside Diameter | 1.575 in |
Wall Thickness (Shrunk) | 2.4 mm |
Wall Thickness (Shrunk) | 0.094 in |
Shrink Ratio | 3:1 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue