Quantity | Unit price |
---|---|
25 + | £ 5.8049 |
Adhesion | Adhesive |
---|---|
Certification | UL |
Colour | Clear |
Material | PO |
Packaging Style | Pre-Cut Lengths |
Special Features | Not Flame Retardant |
Tube Shape | Round |
Inside Diameter (Shrunk) | 3.0 mm |
Inside Diameter (Shrunk) | 0.118 in |
Maximum Operating Temperature | 125 °C |
Maximum Operating Temperature | 257 °F |
Minimum Full Recovery Temperature | 110 °C |
Minimum Full Recovery Temperature | 230 °F |
Minimum Operating Temperature | -55 °C |
Minimum Operating Temperature | -67 °F |
Operating Temperature Range | -55 - 125 °C |
Operating Temperature Range | -67 - 257 °F |
Overall Length | 1.22 m |
Overall Length | 4.003 ft |
Pre-Shrunk Inside Diameter | 9.0 mm |
Pre-Shrunk Inside Diameter | 0.354 in |
Wall Thickness (Shrunk) | 1.4 mm |
Wall Thickness (Shrunk) | 0.055 in |
Shrink Ratio | 3:1 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue