Quantity | Unit price |
---|---|
1 - 9 | £ 19.3864 |
10 - 49 | £ 19.0031 |
50 + | £ 18.6197 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Adhesion | Non-Adhesive |
---|---|
Colour | Natural |
Material | PO |
Packaging Style | Box |
Special Features | Not Flame Retardant |
Tube Shape | Round |
Inside Diameter (Shrunk) | 1.3 mm |
Inside Diameter (Shrunk) | 0.051 in |
Maximum Operating Temperature | 125 °C |
Maximum Operating Temperature | 257 °F |
Minimum Full Recovery Temperature | 100 °C |
Minimum Full Recovery Temperature | 212 °F |
Minimum Operating Temperature | -55 °C |
Minimum Operating Temperature | -67 °F |
Operating Temperature Range | -55 - 125 °C |
Operating Temperature Range | -67 - 257 °F |
Overall Length | 10.0 m |
Overall Length | 32.808 ft |
Pre-Shrunk Inside Diameter | 2.4 mm |
Pre-Shrunk Inside Diameter | 0.094 in |
Wall Thickness (Shrunk) | 0.4 mm |
Wall Thickness (Shrunk) | 0.016 in |
Shrink Ratio | 2:1 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue