| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 23.7851 |
| 10 - 49 | £ 23.3149 |
| 50 + | £ 22.8448 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Adhesion | Non-Adhesive |
|---|---|
| Colour | Natural |
| Material | PO |
| Packaging Style | Box |
| Special Features | Not Flame Retardant |
| Tube Shape | Round |
| Inside Diameter (Shrunk) | 0.256 in |
| Inside Diameter (Shrunk) | 6.5 mm |
| Maximum Operating Temperature | 125 °C |
| Maximum Operating Temperature | 257 °F |
| Minimum Full Recovery Temperature | 212 °F |
| Minimum Full Recovery Temperature | 100 °C |
| Minimum Operating Temperature | -55 °C |
| Minimum Operating Temperature | -67 °F |
| Operating Temperature Range | -67 - 257 °F |
| Operating Temperature Range | -55 - 125 °C |
| Overall Length | 16.404 ft |
| Overall Length | 5.0 m |
| Pre-Shrunk Inside Diameter | 12.7 mm |
| Pre-Shrunk Inside Diameter | 0.5 in |
| Wall Thickness (Shrunk) | 0.7 mm |
| Wall Thickness (Shrunk) | 0.028 in |
| Shrink Ratio | 2:1 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue