Menu Search

Hardened Steel Shafts

In production

These Hardened Steel Shafts are robust and reliable components used in various mechanical applications. They are used with all types of linear bushings. They combine exceptional size precision, straightness, and concentricity to reduce wear in high-speed applications.

The shafts are made from high-quality steel that undergoes a specialised hardening process, resulting in increased strength, longevity, and resistance to wear and corrosion. When combined with a linear ball bushing, it ensures smooth and precise rotational motion.

Their material makes them suitable for applications that require heavy-duty performance, such as industrial machinery, automotive systems, and medical devices.

  • Combine exceptional size precision, straightness, and concentricity to reduce wear in high-speed applications.
  • Suitable for applications such as industrial machinery, automotive systems, and medical devices.
  • Shafts made from high-quality steel that undergoes a specialised hardening process.
Material: Steel Series Code: SRL177060, SRL177050, SRL177040, SRL177030, SRL177025, SRL177020, SRL177016, SRL177012, SRL177010, SRL177008, SRL177006, SRL177005

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1,427 results
Product SKUs information
Item Code Price range Availability Depth of hardness min d1 tol. h6 l1 View
£ 38.0256 - £ 63.3726 Request the lead time here
1.5
30.0
850.0
£ 81.957 - £ 136.5882 Request the lead time here
1.5
30.0
1800.0
£ 186.6192 - £ 311.0286 Request the lead time here
0.9
25.0
5950.0
£ 176.307 - £ 293.8518 Request the lead time here
0.9
25.0
5600.0
£ 21.5628 - £ 35.9448 Request the lead time here
1.5
30.0
450.0
£ 177.7758 - £ 296.2998 Request the lead time here
0.9
25.0
5650.0
£ 167.1168 - £ 278.5314 Request the lead time here
0.9
25.0
5250.0
£ 182.172 - £ 303.6234 Request the lead time here
0.9
25.0
5800.0
£ 33.8436 - £ 56.406 Request the lead time here
1.5
30.0
750.0
£ 44.1048 - £ 73.5114 Request the lead time here
1.5
30.0
1000.0
£ 15.1776 - £ 25.296 Request the lead time here
1.5
30.0
300.0
£ 7.9152 - £ 13.1988 Request the lead time here
1.5
30.0
150.0
£ 27.7644 - £ 46.2672 Request the lead time here
1.5
30.0
600.0
£ 51.6222 - £ 86.037 Request the lead time here
1.5
30.0
1050.0
£ 188.088 - £ 313.4766 Request the lead time here
0.9
25.0
6000.0
£ 19.5534 - £ 32.589 Request the lead time here
1.5
30.0
400.0
£ 17.1972 - £ 28.662 Request the lead time here
1.5
30.0
350.0
£ 35.853 - £ 59.7618 Request the lead time here
1.5
30.0
800.0
£ 79.7844 - £ 132.9672 Request the lead time here
0.4
10.0
4850.0
£ 79.1316 - £ 131.886 Request the lead time here
0.4
10.0
4800.0
  • of 72
Hardened Shaft 30.0 850.0 1.5 Steel

20281366

Price Range
£ 63.3726 - £ 38.0256

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    850.0
  • Depth of hardness min
    1.5
  • Weight kg
    4.718
  • Material
    Steel
Hardened Shaft 30.0 1800.0 1.5 Steel

20281557

Price Range
£ 136.5882 - £ 81.957

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    1800.0
  • Depth of hardness min
    1.5
  • Weight kg
    9.990
  • Material
    Steel
Hardened Shaft 25.0 5950.0 0.9 Steel

20281205

Price Range
£ 311.0286 - £ 186.6192

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    5950.0
  • Depth of hardness min
    0.9
  • Weight kg
    22.908
  • Material
    Steel
Hardened Shaft 25.0 5600.0 0.9 Steel

20281137

Price Range
£ 293.8518 - £ 176.307

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    5600.0
  • Depth of hardness min
    0.9
  • Weight kg
    21.560
  • Material
    Steel
Hardened Shaft 30.0 450.0 1.5 Steel

20281298

Price Range
£ 35.9448 - £ 21.5628

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    450.0
  • Depth of hardness min
    1.5
  • Weight kg
    2.498
  • Material
    Steel
Hardened Shaft 25.0 5650.0 0.9 Steel

20281144

Price Range
£ 296.2998 - £ 177.7758

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    5650.0
  • Depth of hardness min
    0.9
  • Weight kg
    21.753
  • Material
    Steel
Hardened Shaft 25.0 5250.0 0.9 Steel

20281069

Price Range
£ 278.5314 - £ 167.1168

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    5250.0
  • Depth of hardness min
    0.9
  • Weight kg
    20.213
  • Material
    Steel
Hardened Shaft 25.0 5800.0 0.9 Steel

20281175

Price Range
£ 303.6234 - £ 182.172

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    5800.0
  • Depth of hardness min
    0.9
  • Weight kg
    22.330
  • Material
    Steel
Hardened Shaft 30.0 750.0 1.5 Steel

20281342

Price Range
£ 56.406 - £ 33.8436

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    750.0
  • Depth of hardness min
    1.5
  • Weight kg
    4.163
  • Material
    Steel
Hardened Shaft 30.0 1000.0 1.5 Steel

20281397

Price Range
£ 73.5114 - £ 44.1048

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    1000.0
  • Depth of hardness min
    1.5
  • Weight kg
    5.550
  • Material
    Steel
Hardened Shaft 30.0 300.0 1.5 Steel

20281267

Price Range
£ 25.296 - £ 15.1776

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    300.0
  • Depth of hardness min
    1.5
  • Weight kg
    1.665
  • Material
    Steel
Hardened Shaft 30.0 150.0 1.5 Steel

20281236

Price Range
£ 13.1988 - £ 7.9152

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    150.0
  • Depth of hardness min
    1.5
  • Weight kg
    0.833
  • Material
    Steel
Hardened Shaft 30.0 600.0 1.5 Steel

20281328

Price Range
£ 46.2672 - £ 27.7644

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    600.0
  • Depth of hardness min
    1.5
  • Weight kg
    3.330
  • Material
    Steel
Hardened Shaft 30.0 1050.0 1.5 Steel

20281403

Price Range
£ 86.037 - £ 51.6222

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    1050.0
  • Depth of hardness min
    1.5
  • Weight kg
    5.828
  • Material
    Steel
Hardened Shaft 25.0 6000.0 0.9 Steel

20281212

Price Range
£ 313.4766 - £ 188.088

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    6000.0
  • Depth of hardness min
    0.9
  • Weight kg
    23.100
  • Material
    Steel
Hardened Shaft 30.0 400.0 1.5 Steel

20281281

Price Range
£ 32.589 - £ 19.5534

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    400.0
  • Depth of hardness min
    1.5
  • Weight kg
    2.220
  • Material
    Steel
Hardened Shaft 30.0 350.0 1.5 Steel

20281274

Price Range
£ 28.662 - £ 17.1972

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    350.0
  • Depth of hardness min
    1.5
  • Weight kg
    1.943
  • Material
    Steel
Hardened Shaft 30.0 800.0 1.5 Steel

20281359

Price Range
£ 59.7618 - £ 35.853

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    800.0
  • Depth of hardness min
    1.5
  • Weight kg
    4.440
  • Material
    Steel
Hardened Shaft 10.0 4850.0 0.4 Steel

20276232

Price Range
£ 132.9672 - £ 79.7844

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    4850.0
  • Depth of hardness min
    0.4
  • Weight kg
    3.007
  • Material
    Steel
Hardened Shaft 10.0 4800.0 0.4 Steel

20276225

Price Range
£ 131.886 - £ 79.1316

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    4800.0
  • Depth of hardness min
    0.4
  • Weight kg
    2.976
  • Material
    Steel