Menu Search

Hardened Steel Shafts

In production

These Hardened Steel Shafts are robust and reliable components used in various mechanical applications. They are used with all types of linear bushings. They combine exceptional size precision, straightness, and concentricity to reduce wear in high-speed applications.

The shafts are made from high-quality steel that undergoes a specialised hardening process, resulting in increased strength, longevity, and resistance to wear and corrosion. When combined with a linear ball bushing, it ensures smooth and precise rotational motion.

Their material makes them suitable for applications that require heavy-duty performance, such as industrial machinery, automotive systems, and medical devices.

  • Combine exceptional size precision, straightness, and concentricity to reduce wear in high-speed applications.
  • Suitable for applications such as industrial machinery, automotive systems, and medical devices.
  • Shafts made from high-quality steel that undergoes a specialised hardening process.
Material: Steel Series Code: SRL177060, SRL177050, SRL177040, SRL177030, SRL177025, SRL177020, SRL177016, SRL177012, SRL177010, SRL177008, SRL177006, SRL177005

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1,427 results
Product SKUs information
Item Code Price range Availability Depth of hardness min d1 tol. h6 l1 View
£ 74.8272 - £ 124.7052 Request the lead time here
0.6
12.0
4450.0
£ 72.369 - £ 120.615 Request the lead time here
0.6
12.0
4250.0
£ 81.1104 - £ 135.1806 Request the lead time here
0.6
12.0
4950.0
£ 76.551 - £ 127.5918 Request the lead time here
0.6
12.0
4600.0
£ 73.3788 - £ 122.298 Request the lead time here
0.6
12.0
4350.0
£ 75.8676 - £ 126.4392 Request the lead time here
0.6
12.0
4550.0
£ 89.25 - £ 148.7568 Request the lead time here
0.6
12.0
5600.0
£ 69.1152 - £ 115.1988 Request the lead time here
0.6
12.0
4000.0
£ 77.9892 - £ 129.9786 Request the lead time here
0.6
12.0
4700.0
£ 55.182 - £ 91.9632 Request the lead time here
0.4
8.0
3050.0
£ 60.9144 - £ 101.5206 Request the lead time here
0.4
8.0
3500.0
£ 65.2392 - £ 108.732 Request the lead time here
0.4
8.0
3850.0
£ 65.9022 - £ 109.8438 Request the lead time here
0.4
8.0
3900.0
£ 66.4428 - £ 110.7312 Request the lead time here
0.4
8.0
3950.0
£ 56.0592 - £ 93.432 Request the lead time here
0.6
12.0
2950.0
£ 54.0396 - £ 90.066 Request the lead time here
0.6
12.0
2800.0
£ 57.2628 - £ 95.4414 Request the lead time here
0.6
12.0
3050.0
£ 65.4432 - £ 109.0788 Request the lead time here
0.6
12.0
3700.0
£ 48.9906 - £ 81.651 Request the lead time here
0.6
12.0
2400.0
£ 50.3574 - £ 83.9256 Request the lead time here
0.6
12.0
2500.0
  • of 72
Hardened Shaft 12.0 4450.0 0.6 Steel

20277345

Price Range
£ 124.7052 - £ 74.8272

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    4450.0
  • Depth of hardness min
    0.6
  • Weight kg
    3.961
  • Material
    Steel
Hardened Shaft 12.0 4250.0 0.6 Steel

20277307

Price Range
£ 120.615 - £ 72.369

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    4250.0
  • Depth of hardness min
    0.6
  • Weight kg
    3.783
  • Material
    Steel
Hardened Shaft 12.0 4950.0 0.6 Steel

20277444

Price Range
£ 135.1806 - £ 81.1104

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    4950.0
  • Depth of hardness min
    0.6
  • Weight kg
    4.406
  • Material
    Steel
Hardened Shaft 12.0 4600.0 0.6 Steel

20277376

Price Range
£ 127.5918 - £ 76.551

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    4600.0
  • Depth of hardness min
    0.6
  • Weight kg
    4.094
  • Material
    Steel
Hardened Shaft 12.0 4350.0 0.6 Steel

20277321

Price Range
£ 122.298 - £ 73.3788

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    4350.0
  • Depth of hardness min
    0.6
  • Weight kg
    3.872
  • Material
    Steel
Hardened Shaft 12.0 4550.0 0.6 Steel

20277369

Price Range
£ 126.4392 - £ 75.8676

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    4550.0
  • Depth of hardness min
    0.6
  • Weight kg
    4.050
  • Material
    Steel
Hardened Shaft 12.0 5600.0 0.6 Steel

20277574

Price Range
£ 148.7568 - £ 89.25

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    5600.0
  • Depth of hardness min
    0.6
  • Weight kg
    4.984
  • Material
    Steel
Hardened Shaft 12.0 4000.0 0.6 Steel

20277253

Price Range
£ 115.1988 - £ 69.1152

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    4000.0
  • Depth of hardness min
    0.6
  • Weight kg
    3.560
  • Material
    Steel
Hardened Shaft 12.0 4700.0 0.6 Steel

20277390

Price Range
£ 129.9786 - £ 77.9892

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    4700.0
  • Depth of hardness min
    0.6
  • Weight kg
    4.183
  • Material
    Steel
Hardened Shaft 8.0 3050.0 0.4 Steel

20274689

Price Range
£ 91.9632 - £ 55.182

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    3050.0
  • Depth of hardness min
    0.4
  • Weight kg
    1.220
  • Material
    Steel
Hardened Shaft 8.0 3500.0 0.4 Steel

20274771

Price Range
£ 101.5206 - £ 60.9144

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    3500.0
  • Depth of hardness min
    0.4
  • Weight kg
    1.400
  • Material
    Steel
Hardened Shaft 8.0 3850.0 0.4 Steel

20274849

Price Range
£ 108.732 - £ 65.2392

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    3850.0
  • Depth of hardness min
    0.4
  • Weight kg
    1.540
  • Material
    Steel
Hardened Shaft 8.0 3900.0 0.4 Steel

20274856

Price Range
£ 109.8438 - £ 65.9022

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    3900.0
  • Depth of hardness min
    0.4
  • Weight kg
    1.560
  • Material
    Steel
Hardened Shaft 8.0 3950.0 0.4 Steel

20274863

Price Range
£ 110.7312 - £ 66.4428

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    3950.0
  • Depth of hardness min
    0.4
  • Weight kg
    1.580
  • Material
    Steel
Hardened Shaft 12.0 2950.0 0.6 Steel

20277048

Price Range
£ 93.432 - £ 56.0592

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    2950.0
  • Depth of hardness min
    0.6
  • Weight kg
    2.626
  • Material
    Steel
Hardened Shaft 12.0 2800.0 0.6 Steel

20277017

Price Range
£ 90.066 - £ 54.0396

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    2800.0
  • Depth of hardness min
    0.6
  • Weight kg
    2.492
  • Material
    Steel
Hardened Shaft 12.0 3050.0 0.6 Steel

20277062

Price Range
£ 95.4414 - £ 57.2628

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    3050.0
  • Depth of hardness min
    0.6
  • Weight kg
    2.715
  • Material
    Steel
Hardened Shaft 12.0 3700.0 0.6 Steel

20277192

Price Range
£ 109.0788 - £ 65.4432

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    3700.0
  • Depth of hardness min
    0.6
  • Weight kg
    3.293
  • Material
    Steel
Hardened Shaft 12.0 2400.0 0.6 Steel

20276935

Price Range
£ 81.651 - £ 48.9906

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    2400.0
  • Depth of hardness min
    0.6
  • Weight kg
    2.136
  • Material
    Steel
Hardened Shaft 12.0 2500.0 0.6 Steel

20276959

Price Range
£ 83.9256 - £ 50.3574

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    2500.0
  • Depth of hardness min
    0.6
  • Weight kg
    2.225
  • Material
    Steel