Menu Search

Hardened Steel Shafts

In production

These Hardened Steel Shafts are robust and reliable components used in various mechanical applications. They are used with all types of linear bushings. They combine exceptional size precision, straightness, and concentricity to reduce wear in high-speed applications.

The shafts are made from high-quality steel that undergoes a specialised hardening process, resulting in increased strength, longevity, and resistance to wear and corrosion. When combined with a linear ball bushing, it ensures smooth and precise rotational motion.

Their material makes them suitable for applications that require heavy-duty performance, such as industrial machinery, automotive systems, and medical devices.

  • Combine exceptional size precision, straightness, and concentricity to reduce wear in high-speed applications.
  • Suitable for applications such as industrial machinery, automotive systems, and medical devices.
  • Shafts made from high-quality steel that undergoes a specialised hardening process.
Material: Steel Series Code: SRL177060, SRL177050, SRL177040, SRL177030, SRL177025, SRL177020, SRL177016, SRL177012, SRL177010, SRL177008, SRL177006, SRL177005

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1,427 results
Product SKUs information
Item Code Price range Availability Depth of hardness min d1 tol. h6 l1 View
£ 247.7682 - £ 412.947 Request the lead time here
1.5
40.0
4200.0
£ 278.7456 - £ 464.5692 Request the lead time here
1.5
40.0
4750.0
£ 306.8976 - £ 511.4892 Request the lead time here
1.5
40.0
5250.0
£ 922.3146 - £ 1,537.191 Request the lead time here
1.5
60.0
5850.0
£ 146.4312 - £ 244.0452 Request the lead time here
1.5
40.0
2400.0
£ 194.2998 - £ 323.8296 Request the lead time here
1.5
40.0
3250.0
£ 99.2562 - £ 165.4236 Request the lead time here
1.5
40.0
1600.0
£ 160.5174 - £ 267.5358 Request the lead time here
1.5
40.0
2650.0
£ 174.5832 - £ 290.9652 Request the lead time here
1.5
40.0
2900.0
£ 298.4316 - £ 497.3826 Request the lead time here
1.5
40.0
5100.0
£ 284.376 - £ 473.9532 Request the lead time here
1.5
40.0
4850.0
£ 287.1708 - £ 478.6146 Request the lead time here
1.5
40.0
4900.0
£ 349.095 - £ 581.8284 Request the lead time here
1.5
40.0
6000.0
£ 312.528 - £ 520.8732 Request the lead time here
1.5
40.0
5350.0
£ 213.9858 - £ 356.643 Request the lead time here
1.5
40.0
3600.0
£ 233.7126 - £ 389.5176 Request the lead time here
1.5
40.0
3950.0
£ 216.8112 - £ 361.3554 Request the lead time here
1.5
40.0
3650.0
£ 256.224 - £ 427.0434 Request the lead time here
1.5
40.0
4350.0
£ 230.8668 - £ 384.7848 Request the lead time here
1.5
40.0
3900.0
£ 267.4848 - £ 445.8114 Request the lead time here
1.5
40.0
4550.0
  • of 72
Hardened Shaft 40.0 4200.0 1.5 Steel

20283223

Price Range
£ 412.947 - £ 247.7682

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    4200.0
  • Depth of hardness min
    1.5
  • Weight kg
    41.454
  • Material
    Steel
Hardened Shaft 40.0 4750.0 1.5 Steel

20283339

Price Range
£ 464.5692 - £ 278.7456

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    4750.0
  • Depth of hardness min
    1.5
  • Weight kg
    46.883
  • Material
    Steel
Hardened Shaft 40.0 5250.0 1.5 Steel

20283438

Price Range
£ 511.4892 - £ 306.8976

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    5250.0
  • Depth of hardness min
    1.5
  • Weight kg
    51.818
  • Material
    Steel
Hardened Shaft 60.0 5850.0 1.5 Steel

20285920

Price Range
£ 1,537.191 - £ 922.3146

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    5850.0
  • Depth of hardness min
    1.5
  • Weight kg
    129.870
  • Material
    Steel
Hardened Shaft 40.0 2400.0 1.5 Steel

20282868

Price Range
£ 244.0452 - £ 146.4312

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    2400.0
  • Depth of hardness min
    1.5
  • Weight kg
    23.688
  • Material
    Steel
Hardened Shaft 40.0 3250.0 1.5 Steel

20283032

Price Range
£ 323.8296 - £ 194.2998

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    3250.0
  • Depth of hardness min
    1.5
  • Weight kg
    32.078
  • Material
    Steel
Hardened Shaft 40.0 1600.0 1.5 Steel

20282707

Price Range
£ 165.4236 - £ 99.2562

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    1600.0
  • Depth of hardness min
    1.5
  • Weight kg
    15.792
  • Material
    Steel
Hardened Shaft 40.0 2650.0 1.5 Steel

20282912

Price Range
£ 267.5358 - £ 160.5174

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    2650.0
  • Depth of hardness min
    1.5
  • Weight kg
    26156
  • Material
    Steel
Hardened Shaft 40.0 2900.0 1.5 Steel

20282967

Price Range
£ 290.9652 - £ 174.5832

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    2900.0
  • Depth of hardness min
    1.5
  • Weight kg
    28.623
  • Material
    Steel
Hardened Shaft 40.0 5100.0 1.5 Steel

20283407

Price Range
£ 497.3826 - £ 298.4316

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    5100.0
  • Depth of hardness min
    1.5
  • Weight kg
    50.337
  • Material
    Steel
Hardened Shaft 40.0 4850.0 1.5 Steel

20283353

Price Range
£ 473.9532 - £ 284.376

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    4850.0
  • Depth of hardness min
    1.5
  • Weight kg
    47.870
  • Material
    Steel
Hardened Shaft 40.0 4900.0 1.5 Steel

20283360

Price Range
£ 478.6146 - £ 287.1708

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    4900.0
  • Depth of hardness min
    1.5
  • Weight kg
    48.363
  • Material
    Steel
Hardened Shaft 40.0 6000.0 1.5 Steel

20283582

Price Range
£ 581.8284 - £ 349.095

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    6000.0
  • Depth of hardness min
    1.5
  • Weight kg
    59.220
  • Material
    Steel
Hardened Shaft 40.0 5350.0 1.5 Steel

20283452

Price Range
£ 520.8732 - £ 312.528

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    5350.0
  • Depth of hardness min
    1.5
  • Weight kg
    52.805
  • Material
    Steel
Hardened Shaft 40.0 3600.0 1.5 Steel

20283100

Price Range
£ 356.643 - £ 213.9858

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    3600.0
  • Depth of hardness min
    1.5
  • Weight kg
    35.532
  • Material
    Steel
Hardened Shaft 40.0 3950.0 1.5 Steel

20283179

Price Range
£ 389.5176 - £ 233.7126

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    3950.0
  • Depth of hardness min
    1.5
  • Weight kg
    38.987
  • Material
    Steel
Hardened Shaft 40.0 3650.0 1.5 Steel

20283117

Price Range
£ 361.3554 - £ 216.8112

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    3650.0
  • Depth of hardness min
    1.5
  • Weight kg
    36.026
  • Material
    Steel
Hardened Shaft 40.0 4350.0 1.5 Steel

20283254

Price Range
£ 427.0434 - £ 256.224

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    4350.0
  • Depth of hardness min
    1.5
  • Weight kg
    42.935
  • Material
    Steel
Hardened Shaft 40.0 3900.0 1.5 Steel

20283162

Price Range
£ 384.7848 - £ 230.8668

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    3900.0
  • Depth of hardness min
    1.5
  • Weight kg
    38.493
  • Material
    Steel
Hardened Shaft 40.0 4550.0 1.5 Steel

20283292

Price Range
£ 445.8114 - £ 267.4848

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    4550.0
  • Depth of hardness min
    1.5
  • Weight kg
    44.909
  • Material
    Steel