Menu Search

Hardened Steel Shafts

In production

These Hardened Steel Shafts are robust and reliable components used in various mechanical applications. They are used with all types of linear bushings. They combine exceptional size precision, straightness, and concentricity to reduce wear in high-speed applications.

The shafts are made from high-quality steel that undergoes a specialised hardening process, resulting in increased strength, longevity, and resistance to wear and corrosion. When combined with a linear ball bushing, it ensures smooth and precise rotational motion.

Their material makes them suitable for applications that require heavy-duty performance, such as industrial machinery, automotive systems, and medical devices.

  • Combine exceptional size precision, straightness, and concentricity to reduce wear in high-speed applications.
  • Suitable for applications such as industrial machinery, automotive systems, and medical devices.
  • Shafts made from high-quality steel that undergoes a specialised hardening process.
Material: Steel Series Code: SRL177060, SRL177050, SRL177040, SRL177030, SRL177025, SRL177020, SRL177016, SRL177012, SRL177010, SRL177008, SRL177006, SRL177005

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1,427 results
Product SKUs information
Item Code Price range Availability Depth of hardness min d1 tol. h6 l1 View
£ 173.2572 - £ 288.762 Request the lead time here
1.5
60.0
1350.0
£ 203.6736 - £ 339.456 Request the lead time here
1.5
60.0
1600.0
£ 287.9358 - £ 479.8998 Request the lead time here
1.5
60.0
2300.0
£ 305.9796 - £ 509.9694 Request the lead time here
1.5
60.0
2450.0
£ 336.0696 - £ 560.1126 Request the lead time here
1.5
60.0
2700.0
£ 90.3924 - £ 150.654 Request the lead time here
1.5
60.0
700.0
£ 23.6742 - £ 39.4638 Request the lead time here
1.5
60.0
150.0
£ 138.1284 - £ 230.214 Request the lead time here
1.5
60.0
1050.0
£ 48.6744 - £ 81.1308 Request the lead time here
1.5
60.0
350.0
£ 78.7236 - £ 131.2128 Request the lead time here
1.5
60.0
600.0
£ 120.3192 - £ 200.532 Request the lead time here
1.5
60.0
950.0
£ 712.0824 - £ 1,186.8108 Request the lead time here
1.5
60.0
4500.0
£ 735.4506 - £ 1,225.7442 Request the lead time here
1.5
60.0
4650.0
£ 494.0982 - £ 823.497 Request the lead time here
1.5
60.0
3100.0
£ 782.1564 - £ 1,303.6008 Request the lead time here
1.5
60.0
4950.0
£ 571.9344 - £ 953.2206 Request the lead time here
1.5
60.0
3600.0
£ 867.8364 - £ 1,446.4008 Request the lead time here
1.5
60.0
5500.0
£ 875.6088 - £ 1,459.3446 Request the lead time here
1.5
60.0
5550.0
£ 805.5246 - £ 1,342.5342 Request the lead time here
1.5
60.0
5100.0
£ 883.3608 - £ 1,472.268 Request the lead time here
1.5
60.0
5600.0
  • of 72
Hardened Shaft 60.0 1350.0 1.5 Steel

20285029

Price Range
£ 288.762 - £ 173.2572

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    1350.0
  • Depth of hardness min
    1.5
  • Weight kg
    29.970
  • Material
    Steel
Hardened Shaft 60.0 1600.0 1.5 Steel

20285074

Price Range
£ 339.456 - £ 203.6736

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    1600.0
  • Depth of hardness min
    1.5
  • Weight kg
    35.520
  • Material
    Steel
Hardened Shaft 60.0 2300.0 1.5 Steel

20285210

Price Range
£ 479.8998 - £ 287.9358

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    2300.0
  • Depth of hardness min
    1.5
  • Weight kg
    51.060
  • Material
    Steel
Hardened Shaft 60.0 2450.0 1.5 Steel

20285241

Price Range
£ 509.9694 - £ 305.9796

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    2450.0
  • Depth of hardness min
    1.5
  • Weight kg
    54.390
  • Material
    Steel
Hardened Shaft 60.0 2700.0 1.5 Steel

20285296

Price Range
£ 560.1126 - £ 336.0696

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    2700.0
  • Depth of hardness min
    1.5
  • Weight kg
    59.940
  • Material
    Steel
Hardened Shaft 60.0 700.0 1.5 Steel

20284893

Price Range
£ 150.654 - £ 90.3924

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    700.0
  • Depth of hardness min
    1.5
  • Weight kg
    15.540
  • Material
    Steel
Hardened Shaft 60.0 150.0 1.5 Steel

20284787

Price Range
£ 39.4638 - £ 23.6742

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    150.0
  • Depth of hardness min
    1.5
  • Weight kg
    3.330
  • Material
    Steel
Hardened Shaft 60.0 1050.0 1.5 Steel

20284961

Price Range
£ 230.214 - £ 138.1284

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    1050.0
  • Depth of hardness min
    1.5
  • Weight kg
    23.310
  • Material
    Steel
Hardened Shaft 60.0 350.0 1.5 Steel

20284824

Price Range
£ 81.1308 - £ 48.6744

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    350.0
  • Depth of hardness min
    1.5
  • Weight kg
    7.770
  • Material
    Steel
Hardened Shaft 60.0 600.0 1.5 Steel

20284879

Price Range
£ 131.2128 - £ 78.7236

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    600.0
  • Depth of hardness min
    1.5
  • Weight kg
    13.320
  • Material
    Steel
Hardened Shaft 60.0 950.0 1.5 Steel

20284947

Price Range
£ 200.532 - £ 120.3192

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    950.0
  • Depth of hardness min
    1.5
  • Weight kg
    21.090
  • Material
    Steel
Hardened Shaft 60.0 4500.0 1.5 Steel

20285654

Price Range
£ 1,186.8108 - £ 712.0824

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    4500.0
  • Depth of hardness min
    1.5
  • Weight kg
    99.900
  • Material
    Steel
Hardened Shaft 60.0 4650.0 1.5 Steel

20285685

Price Range
£ 1,225.7442 - £ 735.4506

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    4650.0
  • Depth of hardness min
    1.5
  • Weight kg
    103.230
  • Material
    Steel
Hardened Shaft 60.0 3100.0 1.5 Steel

20285371

Price Range
£ 823.497 - £ 494.0982

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    3100.0
  • Depth of hardness min
    1.5
  • Weight kg
    68.820
  • Material
    Steel
Hardened Shaft 60.0 4950.0 1.5 Steel

20285746

Price Range
£ 1,303.6008 - £ 782.1564

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    4950.0
  • Depth of hardness min
    1.5
  • Weight kg
    109.890
  • Material
    Steel
Hardened Shaft 60.0 3600.0 1.5 Steel

20285470

Price Range
£ 953.2206 - £ 571.9344

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    3600.0
  • Depth of hardness min
    1.5
  • Weight kg
    79.920
  • Material
    Steel
Hardened Shaft 60.0 5500.0 1.5 Steel

20285852

Price Range
£ 1,446.4008 - £ 867.8364

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    5500.0
  • Depth of hardness min
    1.5
  • Weight kg
    122.100
  • Material
    Steel
Hardened Shaft 60.0 5550.0 1.5 Steel

20285869

Price Range
£ 1,459.3446 - £ 875.6088

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    5550.0
  • Depth of hardness min
    1.5
  • Weight kg
    123.210
  • Material
    Steel
Hardened Shaft 60.0 5100.0 1.5 Steel

20285777

Price Range
£ 1,342.5342 - £ 805.5246

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    5100.0
  • Depth of hardness min
    1.5
  • Weight kg
    113.220
  • Material
    Steel
Hardened Shaft 60.0 5600.0 1.5 Steel

20285876

Price Range
£ 1,472.268 - £ 883.3608

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    5600.0
  • Depth of hardness min
    1.5
  • Weight kg
    124.320
  • Material
    Steel