Menu Search

Hardened Steel Shafts

In production

These Hardened Steel Shafts are robust and reliable components used in various mechanical applications. They are used with all types of linear bushings. They combine exceptional size precision, straightness, and concentricity to reduce wear in high-speed applications.

The shafts are made from high-quality steel that undergoes a specialised hardening process, resulting in increased strength, longevity, and resistance to wear and corrosion. When combined with a linear ball bushing, it ensures smooth and precise rotational motion.

Their material makes them suitable for applications that require heavy-duty performance, such as industrial machinery, automotive systems, and medical devices.

  • Combine exceptional size precision, straightness, and concentricity to reduce wear in high-speed applications.
  • Suitable for applications such as industrial machinery, automotive systems, and medical devices.
  • Shafts made from high-quality steel that undergoes a specialised hardening process.
Material: Steel Series Code: SRL177060, SRL177050, SRL177040, SRL177030, SRL177025, SRL177020, SRL177016, SRL177012, SRL177010, SRL177008, SRL177006, SRL177005

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1,427 results
Product SKUs information
Item Code Price range Availability Depth of hardness min d1 tol. h6 l1 View
£ 104.2848 - £ 173.808 Request the lead time here
0.9
20.0
3650.0
£ 112.5978 - £ 187.6596 Request the lead time here
0.9
20.0
4000.0
£ 103.581 - £ 172.635 Request the lead time here
0.9
20.0
3600.0
£ 119.5644 - £ 199.2672 Request the lead time here
0.9
20.0
4300.0
£ 59.2008 - £ 98.6646 Request the lead time here
0.9
20.0
1800.0
£ 76.3674 - £ 127.2756 Request the lead time here
0.9
20.0
2450.0
£ 60.2922 - £ 100.4802 Request the lead time here
0.9
20.0
1850.0
£ 68.4114 - £ 114.0258 Request the lead time here
0.9
20.0
2100.0
£ 105.6006 - £ 176.001 Request the lead time here
0.9
20.0
3700.0
£ 102.3162 - £ 170.5236 Request the lead time here
0.9
20.0
3550.0
£ 97.7058 - £ 162.843 Request the lead time here
0.9
20.0
3350.0
£ 91.7592 - £ 152.9286 Request the lead time here
0.9
20.0
3100.0
£ 111.3432 - £ 185.5686 Request the lead time here
0.9
20.0
3950.0
£ 108.12 - £ 180.2034 Request the lead time here
0.9
20.0
3800.0
£ 113.8524 - £ 189.7506 Request the lead time here
0.9
20.0
4050.0
£ 110.7006 - £ 184.4976 Request the lead time here
0.9
20.0
3900.0
£ 118.9116 - £ 198.186 Request the lead time here
0.9
20.0
4250.0
£ 109.3848 - £ 182.3046 Request the lead time here
0.9
20.0
3850.0
£ 85.6698 - £ 142.7796 Request the lead time here
0.9
20.0
2850.0
£ 98.4504 - £ 164.0874 Request the lead time here
0.9
20.0
3400.0
  • of 72
Hardened Shaft 20.0 3650.0 0.9 Steel

20279561

Price Range
£ 173.808 - £ 104.2848

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    3650.0
  • Depth of hardness min
    0.9
  • Weight kg
    9.016
  • Material
    Steel
Hardened Shaft 20.0 4000.0 0.9 Steel

20279639

Price Range
£ 187.6596 - £ 112.5978

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    4000.0
  • Depth of hardness min
    0.9
  • Weight kg
    9.880
  • Material
    Steel
Hardened Shaft 20.0 3600.0 0.9 Steel

20279554

Price Range
£ 172.635 - £ 103.581

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    3600.0
  • Depth of hardness min
    0.9
  • Weight kg
    8.892
  • Material
    Steel
Hardened Shaft 20.0 4300.0 0.9 Steel

20279691

Price Range
£ 199.2672 - £ 119.5644

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    4300.0
  • Depth of hardness min
    0.9
  • Weight kg
    10.621
  • Material
    Steel
Hardened Shaft 20.0 1800.0 0.9 Steel

20279196

Price Range
£ 98.6646 - £ 59.2008

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    1800.0
  • Depth of hardness min
    0.9
  • Weight kg
    4.446
  • Material
    Steel
Hardened Shaft 20.0 2450.0 0.9 Steel

20279325

Price Range
£ 127.2756 - £ 76.3674

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    2450.0
  • Depth of hardness min
    0.9
  • Weight kg
    6.052
  • Material
    Steel
Hardened Shaft 20.0 1850.0 0.9 Steel

20279202

Price Range
£ 100.4802 - £ 60.2922

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    1850.0
  • Depth of hardness min
    0.9
  • Weight kg
    4.570
  • Material
    Steel
Hardened Shaft 20.0 2100.0 0.9 Steel

20279257

Price Range
£ 114.0258 - £ 68.4114

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    2100.0
  • Depth of hardness min
    0.9
  • Weight kg
    5.187
  • Material
    Steel
Hardened Shaft 20.0 3700.0 0.9 Steel

20279578

Price Range
£ 176.001 - £ 105.6006

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    3700.0
  • Depth of hardness min
    0.9
  • Weight kg
    9.139
  • Material
    Steel
Hardened Shaft 20.0 3550.0 0.9 Steel

20279547

Price Range
£ 170.5236 - £ 102.3162

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    3550.0
  • Depth of hardness min
    0.9
  • Weight kg
    8.769
  • Material
    Steel
Hardened Shaft 20.0 3350.0 0.9 Steel

20279509

Price Range
£ 162.843 - £ 97.7058

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    3350.0
  • Depth of hardness min
    0.9
  • Weight kg
    8.275
  • Material
    Steel
Hardened Shaft 20.0 3100.0 0.9 Steel

20279455

Price Range
£ 152.9286 - £ 91.7592

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    3100.0
  • Depth of hardness min
    0.9
  • Weight kg
    7.657
  • Material
    Steel
Hardened Shaft 20.0 3950.0 0.9 Steel

20279622

Price Range
£ 185.5686 - £ 111.3432

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    3950.0
  • Depth of hardness min
    0.9
  • Weight kg
    9.757
  • Material
    Steel
Hardened Shaft 20.0 3800.0 0.9 Steel

20279592

Price Range
£ 180.2034 - £ 108.12

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    3800.0
  • Depth of hardness min
    0.9
  • Weight kg
    9.386
  • Material
    Steel
Hardened Shaft 20.0 4050.0 0.9 Steel

20279646

Price Range
£ 189.7506 - £ 113.8524

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    4050.0
  • Depth of hardness min
    0.9
  • Weight kg
    10.004
  • Material
    Steel
Hardened Shaft 20.0 3900.0 0.9 Steel

20279615

Price Range
£ 184.4976 - £ 110.7006

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    3900.0
  • Depth of hardness min
    0.9
  • Weight kg
    9.633
  • Material
    Steel
Hardened Shaft 20.0 4250.0 0.9 Steel

20279684

Price Range
£ 198.186 - £ 118.9116

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    4250.0
  • Depth of hardness min
    0.9
  • Weight kg
    10.498
  • Material
    Steel
Hardened Shaft 20.0 3850.0 0.9 Steel

20279608

Price Range
£ 182.3046 - £ 109.3848

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    3850.0
  • Depth of hardness min
    0.9
  • Weight kg
    9.510
  • Material
    Steel
Hardened Shaft 20.0 2850.0 0.9 Steel

20279400

Price Range
£ 142.7796 - £ 85.6698

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    2850.0
  • Depth of hardness min
    0.9
  • Weight kg
    7.040
  • Material
    Steel
Hardened Shaft 20.0 3400.0 0.9 Steel

20279516

Price Range
£ 164.0874 - £ 98.4504

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    3400.0
  • Depth of hardness min
    0.9
  • Weight kg
    8.398
  • Material
    Steel