Menu Search

Hardened Steel Shafts

In production

These Hardened Steel Shafts are robust and reliable components used in various mechanical applications. They are used with all types of linear bushings. They combine exceptional size precision, straightness, and concentricity to reduce wear in high-speed applications.

The shafts are made from high-quality steel that undergoes a specialised hardening process, resulting in increased strength, longevity, and resistance to wear and corrosion. When combined with a linear ball bushing, it ensures smooth and precise rotational motion.

Their material makes them suitable for applications that require heavy-duty performance, such as industrial machinery, automotive systems, and medical devices.

  • Combine exceptional size precision, straightness, and concentricity to reduce wear in high-speed applications.
  • Suitable for applications such as industrial machinery, automotive systems, and medical devices.
  • Shafts made from high-quality steel that undergoes a specialised hardening process.
Material: Steel Series Code: SRL177060, SRL177050, SRL177040, SRL177030, SRL177025, SRL177020, SRL177016, SRL177012, SRL177010, SRL177008, SRL177006, SRL177005

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1,427 results
Product SKUs information
Item Code Price range Availability Depth of hardness min d1 tol. h6 l1 View
£ 20.7672 - £ 34.6188 Request the lead time here
0.4
8.0
900.0
£ 21.3588 - £ 35.598 Request the lead time here
0.4
8.0
950.0
£ 31.8648 - £ 53.1012 Request the lead time here
0.4
8.0
1350.0
£ 45.9204 - £ 76.5408 Request the lead time here
0.4
8.0
2300.0
£ 51.51 - £ 85.8432 Request the lead time here
0.4
8.0
2750.0
£ 55.947 - £ 93.2484 Request the lead time here
0.4
8.0
3100.0
£ 44.6148 - £ 74.358 Request the lead time here
0.4
8.0
2200.0
£ 31.263 - £ 52.1016 Request the lead time here
0.4
8.0
1300.0
£ 43.4316 - £ 72.3894 Request the lead time here
0.4
8.0
2100.0
£ 38.0868 - £ 63.4848 Request the lead time here
0.4
8.0
1850.0
£ 28.1724 - £ 46.9506 Request the lead time here
0.4
8.0
1050.0
£ 33.7722 - £ 56.2938 Request the lead time here
0.4
8.0
1500.0
£ 22.0218 - £ 36.7098 Request the lead time here
0.4
8.0
1000.0
£ 12.036 - £ 20.0634 Request the lead time here
0.4
8.0
250.0
£ 14.2188 - £ 23.7048 Request the lead time here
0.4
8.0
400.0
£ 45.2064 - £ 75.3474 Request the lead time here
0.4
8.0
2250.0
£ 39.3414 - £ 65.5758 Request the lead time here
0.4
8.0
1950.0
£ 82.773 - £ 137.955 Request the lead time here
0.4
8.0
5250.0
£ 84.4968 - £ 140.8314 Request the lead time here
0.4
8.0
5400.0
£ 76.4898 - £ 127.4898 Request the lead time here
0.4
8.0
4750.0
  • of 72
Hardened Shaft 8.0 900.0 0.4 Steel

20274252

Price Range
£ 34.6188 - £ 20.7672

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    900.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.360
  • Material
    Steel
Hardened Shaft 8.0 950.0 0.4 Steel

20274269

Price Range
£ 35.598 - £ 21.3588

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    950.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.380
  • Material
    Steel
Hardened Shaft 8.0 1350.0 0.4 Steel

20274344

Price Range
£ 53.1012 - £ 31.8648

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    1350.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.540
  • Material
    Steel
Hardened Shaft 8.0 2300.0 0.4 Steel

20274535

Price Range
£ 76.5408 - £ 45.9204

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    2300.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.920
  • Material
    Steel
Hardened Shaft 8.0 2750.0 0.4 Steel

20274627

Price Range
£ 85.8432 - £ 51.51

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    2750.0
  • Depth of hardness min
    0.4
  • Weight kg
    1.100
  • Material
    Steel
Hardened Shaft 8.0 3100.0 0.4 Steel

20274696

Price Range
£ 93.2484 - £ 55.947

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    3100.0
  • Depth of hardness min
    0.4
  • Weight kg
    1.240
  • Material
    Steel
Hardened Shaft 8.0 2200.0 0.4 Steel

20274511

Price Range
£ 74.358 - £ 44.6148

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    2200.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.880
  • Material
    Steel
Hardened Shaft 8.0 1300.0 0.4 Steel

20274337

Price Range
£ 52.1016 - £ 31.263

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    1300.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.520
  • Material
    Steel
Hardened Shaft 8.0 2100.0 0.4 Steel

20274498

Price Range
£ 72.3894 - £ 43.4316

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    2100.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.840
  • Material
    Steel
Hardened Shaft 8.0 1850.0 0.4 Steel

20274443

Price Range
£ 63.4848 - £ 38.0868

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    1850.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.740
  • Material
    Steel
Hardened Shaft 8.0 1050.0 0.4 Steel

20274283

Price Range
£ 46.9506 - £ 28.1724

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    1050.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.420
  • Material
    Steel
Hardened Shaft 8.0 1500.0 0.4 Steel

20274375

Price Range
£ 56.2938 - £ 33.7722

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    1500.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.600
  • Material
    Steel
Hardened Shaft 8.0 1000.0 0.4 Steel

20274276

Price Range
£ 36.7098 - £ 22.0218

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    1000.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.400
  • Material
    Steel
Hardened Shaft 8.0 250.0 0.4 Steel

20274122

Price Range
£ 20.0634 - £ 12.036

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    250.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.100
  • Material
    Steel
Hardened Shaft 8.0 400.0 0.4 Steel

20274153

Price Range
£ 23.7048 - £ 14.2188

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    400.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.160
  • Material
    Steel
Hardened Shaft 8.0 2250.0 0.4 Steel

20274528

Price Range
£ 75.3474 - £ 45.2064

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    2250.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.900
  • Material
    Steel
Hardened Shaft 8.0 1950.0 0.4 Steel

20274467

Price Range
£ 65.5758 - £ 39.3414

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    1950.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.780
  • Material
    Steel
Hardened Shaft 8.0 5250.0 0.4 Steel

20275129

Price Range
£ 137.955 - £ 82.773

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    5250.0
  • Depth of hardness min
    0.4
  • Weight kg
    2.100
  • Material
    Steel
Hardened Shaft 8.0 5400.0 0.4 Steel

20275150

Price Range
£ 140.8314 - £ 84.4968

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    5400.0
  • Depth of hardness min
    0.4
  • Weight kg
    2.160
  • Material
    Steel
Hardened Shaft 8.0 4750.0 0.4 Steel

20275020

Price Range
£ 127.4898 - £ 76.4898

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    4750.0
  • Depth of hardness min
    0.4
  • Weight kg
    1.900
  • Material
    Steel