Menu Search

Hardened Steel Shafts

In production

These Hardened Steel Shafts are robust and reliable components used in various mechanical applications. They are used with all types of linear bushings. They combine exceptional size precision, straightness, and concentricity to reduce wear in high-speed applications.

The shafts are made from high-quality steel that undergoes a specialised hardening process, resulting in increased strength, longevity, and resistance to wear and corrosion. When combined with a linear ball bushing, it ensures smooth and precise rotational motion.

Their material makes them suitable for applications that require heavy-duty performance, such as industrial machinery, automotive systems, and medical devices.

  • Combine exceptional size precision, straightness, and concentricity to reduce wear in high-speed applications.
  • Suitable for applications such as industrial machinery, automotive systems, and medical devices.
  • Shafts made from high-quality steel that undergoes a specialised hardening process.
Material: Steel Series Code: SRL177060, SRL177050, SRL177040, SRL177030, SRL177025, SRL177020, SRL177016, SRL177012, SRL177010, SRL177008, SRL177006, SRL177005

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1,427 results
Product SKUs information
Item Code Price range Availability Depth of hardness min d1 tol. h6 l1 View
£ 213.4758 - £ 355.7964 Request the lead time here
1.5
30.0
5000.0
£ 223.584 - £ 372.6366 Request the lead time here
1.5
30.0
5250.0
£ 185.1708 - £ 308.6112 Request the lead time here
1.5
30.0
4300.0
£ 217.4946 - £ 362.4978 Request the lead time here
1.5
30.0
5100.0
£ 102.0816 - £ 170.136 Request the lead time here
1.5
40.0
1650.0
£ 71.1042 - £ 118.5138 Request the lead time here
1.5
40.0
1100.0
£ 138.006 - £ 230.01 Request the lead time here
1.5
40.0
2250.0
£ 168.9528 - £ 281.5812 Request the lead time here
1.5
40.0
2800.0
£ 154.8972 - £ 258.162 Request the lead time here
1.5
40.0
2550.0
£ 118.9728 - £ 198.288 Request the lead time here
1.5
40.0
1950.0
£ 99.2562 - £ 165.4236 Request the lead time here
1.5
40.0
1600.0
£ 160.5174 - £ 267.5358 Request the lead time here
1.5
40.0
2650.0
£ 126.7554 - £ 211.2522 Request the lead time here
1.5
40.0
2050.0
£ 90.831 - £ 151.3782 Request the lead time here
1.5
40.0
1450.0
£ 116.1372 - £ 193.5654 Request the lead time here
1.5
40.0
1900.0
£ 85.2006 - £ 141.9942 Request the lead time here
1.5
40.0
1350.0
£ 231.6828 - £ 386.1312 Request the lead time here
1.5
30.0
5450.0
£ 219.5652 - £ 365.9352 Request the lead time here
1.5
30.0
5150.0
£ 237.7212 - £ 396.1986 Request the lead time here
1.5
30.0
5600.0
£ 215.4852 - £ 359.142 Request the lead time here
1.5
30.0
5050.0
  • of 72
Hardened Shaft 30.0 5000.0 1.5 Steel

20282196

Price Range
£ 355.7964 - £ 213.4758

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    5000.0
  • Depth of hardness min
    1.5
  • Weight kg
    27.750
  • Material
    Steel
Hardened Shaft 30.0 5250.0 1.5 Steel

20282240

Price Range
£ 372.6366 - £ 223.584

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    5250.0
  • Depth of hardness min
    1.5
  • Weight kg
    29.138
  • Material
    Steel
Hardened Shaft 30.0 4300.0 1.5 Steel

20282059

Price Range
£ 308.6112 - £ 185.1708

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    4300.0
  • Depth of hardness min
    1.5
  • Weight kg
    23.865
  • Material
    Steel
Hardened Shaft 30.0 5100.0 1.5 Steel

20282219

Price Range
£ 362.4978 - £ 217.4946

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    5100.0
  • Depth of hardness min
    1.5
  • Weight kg
    28.305
  • Material
    Steel
Hardened Shaft 40.0 1650.0 1.5 Steel

20282714

Price Range
£ 170.136 - £ 102.0816

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    1650.0
  • Depth of hardness min
    1.5
  • Weight kg
    16.286
  • Material
    Steel
Hardened Shaft 40.0 1100.0 1.5 Steel

20282608

Price Range
£ 118.5138 - £ 71.1042

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    1100.0
  • Depth of hardness min
    1.5
  • Weight kg
    10.857
  • Material
    Steel
Hardened Shaft 40.0 2250.0 1.5 Steel

20282837

Price Range
£ 230.01 - £ 138.006

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    2250.0
  • Depth of hardness min
    1.5
  • Weight kg
    22.208
  • Material
    Steel
Hardened Shaft 40.0 2800.0 1.5 Steel

20282943

Price Range
£ 281.5812 - £ 168.9528

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    2800.0
  • Depth of hardness min
    1.5
  • Weight kg
    27.636
  • Material
    Steel
Hardened Shaft 40.0 2550.0 1.5 Steel

20282899

Price Range
£ 258.162 - £ 154.8972

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    2550.0
  • Depth of hardness min
    1.5
  • Weight kg
    25.169
  • Material
    Steel
Hardened Shaft 40.0 1950.0 1.5 Steel

20282776

Price Range
£ 198.288 - £ 118.9728

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    1950.0
  • Depth of hardness min
    1.5
  • Weight kg
    19.247
  • Material
    Steel
Hardened Shaft 40.0 1600.0 1.5 Steel

20282707

Price Range
£ 165.4236 - £ 99.2562

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    1600.0
  • Depth of hardness min
    1.5
  • Weight kg
    15.792
  • Material
    Steel
Hardened Shaft 40.0 2650.0 1.5 Steel

20282912

Price Range
£ 267.5358 - £ 160.5174

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    2650.0
  • Depth of hardness min
    1.5
  • Weight kg
    26156
  • Material
    Steel
Hardened Shaft 40.0 2050.0 1.5 Steel

20282790

Price Range
£ 211.2522 - £ 126.7554

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    2050.0
  • Depth of hardness min
    1.5
  • Weight kg
    20.234
  • Material
    Steel
Hardened Shaft 40.0 1450.0 1.5 Steel

20282677

Price Range
£ 151.3782 - £ 90.831

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    1450.0
  • Depth of hardness min
    1.5
  • Weight kg
    14.312
  • Material
    Steel
Hardened Shaft 40.0 1900.0 1.5 Steel

20282769

Price Range
£ 193.5654 - £ 116.1372

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    1900.0
  • Depth of hardness min
    1.5
  • Weight kg
    18.753
  • Material
    Steel
Hardened Shaft 40.0 1350.0 1.5 Steel

20282653

Price Range
£ 141.9942 - £ 85.2006

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    1350.0
  • Depth of hardness min
    1.5
  • Weight kg
    13.325
  • Material
    Steel
Hardened Shaft 30.0 5450.0 1.5 Steel

20282288

Price Range
£ 386.1312 - £ 231.6828

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    5450.0
  • Depth of hardness min
    1.5
  • Weight kg
    30.248
  • Material
    Steel
Hardened Shaft 30.0 5150.0 1.5 Steel

20282226

Price Range
£ 365.9352 - £ 219.5652

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    5150.0
  • Depth of hardness min
    1.5
  • Weight kg
    28.583
  • Material
    Steel
Hardened Shaft 30.0 5600.0 1.5 Steel

20282318

Price Range
£ 396.1986 - £ 237.7212

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    5600.0
  • Depth of hardness min
    1.5
  • Weight kg
    31.080
  • Material
    Steel
Hardened Shaft 30.0 5050.0 1.5 Steel

20282202

Price Range
£ 359.142 - £ 215.4852

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    5050.0
  • Depth of hardness min
    1.5
  • Weight kg
    28.028
  • Material
    Steel