Menu Search

Hardened Steel Shafts

In production

These Hardened Steel Shafts are robust and reliable components used in various mechanical applications. They are used with all types of linear bushings. They combine exceptional size precision, straightness, and concentricity to reduce wear in high-speed applications.

The shafts are made from high-quality steel that undergoes a specialised hardening process, resulting in increased strength, longevity, and resistance to wear and corrosion. When combined with a linear ball bushing, it ensures smooth and precise rotational motion.

Their material makes them suitable for applications that require heavy-duty performance, such as industrial machinery, automotive systems, and medical devices.

  • Combine exceptional size precision, straightness, and concentricity to reduce wear in high-speed applications.
  • Suitable for applications such as industrial machinery, automotive systems, and medical devices.
  • Shafts made from high-quality steel that undergoes a specialised hardening process.
Material: Steel Series Code: SRL177060, SRL177050, SRL177040, SRL177030, SRL177025, SRL177020, SRL177016, SRL177012, SRL177010, SRL177008, SRL177006, SRL177005

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1,427 results
Product SKUs information
Item Code Price range Availability Depth of hardness min d1 tol. h6 l1 View
£ 124.593 - £ 207.6516 Request the lead time here
0.9
20.0
4500.0
£ 149.2872 - £ 248.8086 Request the lead time here
0.9
20.0
5550.0
£ 128.3262 - £ 213.8736 Request the lead time here
0.9
20.0
4650.0
£ 154.5912 - £ 257.652 Request the lead time here
0.9
20.0
5800.0
£ 155.8152 - £ 259.692 Request the lead time here
0.9
20.0
5850.0
£ 150.5112 - £ 250.8588 Request the lead time here
0.9
20.0
5600.0
£ 118.9524 - £ 198.2574 Request the lead time here
0.9
25.0
3550.0
£ 130.2234 - £ 217.0458 Request the lead time here
0.9
25.0
3950.0
£ 122.6958 - £ 204.4896 Request the lead time here
0.9
25.0
3700.0
£ 120.462 - £ 200.7768 Request the lead time here
0.9
25.0
3600.0
£ 144.2994 - £ 240.5058 Request the lead time here
0.9
25.0
4450.0
£ 136.8636 - £ 228.1128 Request the lead time here
0.9
25.0
4200.0
£ 145.8396 - £ 243.066 Request the lead time here
0.9
25.0
4500.0
£ 141.3312 - £ 235.5486 Request the lead time here
0.9
25.0
4350.0
£ 142.8204 - £ 238.0272 Request the lead time here
0.9
25.0
4400.0
£ 110.5476 - £ 184.2528 Request the lead time here
0.9
25.0
3250.0
£ 109.038 - £ 181.7232 Request the lead time here
0.9
25.0
3200.0
£ 125.6844 - £ 209.4774 Request the lead time here
0.9
25.0
3800.0
£ 107.4672 - £ 179.112 Request the lead time here
0.9
25.0
3150.0
£ 100.4802 - £ 167.4738 Request the lead time here
0.9
25.0
2900.0
  • of 72
Hardened Shaft 20.0 4500.0 0.9 Steel

20279738

Price Range
£ 207.6516 - £ 124.593

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    4500.0
  • Depth of hardness min
    0.9
  • Weight kg
    11.115
  • Material
    Steel
Hardened Shaft 20.0 5550.0 0.9 Steel

20279943

Price Range
£ 248.8086 - £ 149.2872

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    5550.0
  • Depth of hardness min
    0.9
  • Weight kg
    13.709
  • Material
    Steel
Hardened Shaft 20.0 4650.0 0.9 Steel

20279769

Price Range
£ 213.8736 - £ 128.3262

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    4650.0
  • Depth of hardness min
    0.9
  • Weight kg
    11.486
  • Material
    Steel
Hardened Shaft 20.0 5800.0 0.9 Steel

20279998

Price Range
£ 257.652 - £ 154.5912

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    5800.0
  • Depth of hardness min
    0.9
  • Weight kg
    14.326
  • Material
    Steel
Hardened Shaft 20.0 5850.0 0.9 Steel

20280000

Price Range
£ 259.692 - £ 155.8152

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    5850.0
  • Depth of hardness min
    0.9
  • Weight kg
    14.450
  • Material
    Steel
Hardened Shaft 20.0 5600.0 0.9 Steel

20279950

Price Range
£ 250.8588 - £ 150.5112

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    5600.0
  • Depth of hardness min
    0.9
  • Weight kg
    13.832
  • Material
    Steel
Hardened Shaft 25.0 3550.0 0.9 Steel

20280727

Price Range
£ 198.2574 - £ 118.9524

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    3550.0
  • Depth of hardness min
    0.9
  • Weight kg
    13.668
  • Material
    Steel
Hardened Shaft 25.0 3950.0 0.9 Steel

20280802

Price Range
£ 217.0458 - £ 130.2234

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    3950.0
  • Depth of hardness min
    0.9
  • Weight kg
    15.208
  • Material
    Steel
Hardened Shaft 25.0 3700.0 0.9 Steel

20280758

Price Range
£ 204.4896 - £ 122.6958

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    3700.0
  • Depth of hardness min
    0.9
  • Weight kg
    14.245
  • Material
    Steel
Hardened Shaft 25.0 3600.0 0.9 Steel

20280734

Price Range
£ 200.7768 - £ 120.462

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    3600.0
  • Depth of hardness min
    0.9
  • Weight kg
    13.860
  • Material
    Steel
Hardened Shaft 25.0 4450.0 0.9 Steel

20280901

Price Range
£ 240.5058 - £ 144.2994

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    4450.0
  • Depth of hardness min
    0.9
  • Weight kg
    17.133
  • Material
    Steel
Hardened Shaft 25.0 4200.0 0.9 Steel

20280857

Price Range
£ 228.1128 - £ 136.8636

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    4200.0
  • Depth of hardness min
    0.9
  • Weight kg
    16.170
  • Material
    Steel
Hardened Shaft 25.0 4500.0 0.9 Steel

20280918

Price Range
£ 243.066 - £ 145.8396

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    4500.0
  • Depth of hardness min
    0.9
  • Weight kg
    17.325
  • Material
    Steel
Hardened Shaft 25.0 4350.0 0.9 Steel

20280888

Price Range
£ 235.5486 - £ 141.3312

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    4350.0
  • Depth of hardness min
    0.9
  • Weight kg
    16.748
  • Material
    Steel
Hardened Shaft 25.0 4400.0 0.9 Steel

20280895

Price Range
£ 238.0272 - £ 142.8204

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    4400.0
  • Depth of hardness min
    0.9
  • Weight kg
    16.940
  • Material
    Steel
Hardened Shaft 25.0 3250.0 0.9 Steel

20280666

Price Range
£ 184.2528 - £ 110.5476

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    3250.0
  • Depth of hardness min
    0.9
  • Weight kg
    12.513
  • Material
    Steel
Hardened Shaft 25.0 3200.0 0.9 Steel

20280659

Price Range
£ 181.7232 - £ 109.038

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    3200.0
  • Depth of hardness min
    0.9
  • Weight kg
    12.320
  • Material
    Steel
Hardened Shaft 25.0 3800.0 0.9 Steel

20280772

Price Range
£ 209.4774 - £ 125.6844

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    3800.0
  • Depth of hardness min
    0.9
  • Weight kg
    14.630
  • Material
    Steel
Hardened Shaft 25.0 3150.0 0.9 Steel

20280642

Price Range
£ 179.112 - £ 107.4672

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    3150.0
  • Depth of hardness min
    0.9
  • Weight kg
    12.128
  • Material
    Steel
Hardened Shaft 25.0 2900.0 0.9 Steel

20280598

Price Range
£ 167.4738 - £ 100.4802

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    2900.0
  • Depth of hardness min
    0.9
  • Weight kg
    11.165
  • Material
    Steel