| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 212.0784 |
| 10 - 19 | £ 190.8726 |
| 20 - 39 | £ 180.2646 |
| 40 - 49 | £ 159.0588 |
| 50 - 99 | £ 148.4508 |
| 100 + | £ 127.245 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d1 tol. h6 | 50.0 |
|---|---|
| l1 | 1650.0 |
| Depth of hardness min | 1.5 |
| Weight kg | 25.410 |
| Material | Steel |
| Commodity Code | 7215508000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue