Quantity | Unit price |
---|---|
1 - 9 | £ 506.7666 |
10 - 19 | £ 456.093 |
20 - 39 | £ 430.7562 |
40 - 49 | £ 380.0724 |
50 - 99 | £ 354.7356 |
100 + | £ 304.062 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
d1 tol. h6 | 40.0 |
---|---|
l1 | 5200.0 |
Depth of hardness min | 1.5 |
Weight kg | 51.324 |
Material | Steel |
Commodity Code | 7215508000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue