Quantity | Unit price |
---|---|
1 - 9 | £ 191.9232 |
10 - 19 | £ 172.7268 |
20 - 39 | £ 163.1388 |
40 - 49 | £ 143.9424 |
50 - 99 | £ 134.3442 |
100 + | £ 115.158 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
d1 tol. h6 | 20.0 |
---|---|
l1 | 4100.0 |
Depth of hardness min | 0.9 |
Weight kg | 10.127 |
Material | Steel |
Commodity Code | 7215508000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue