| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 232.7844 |
| 10 - 19 | £ 209.508 |
| 20 - 39 | £ 197.8698 |
| 40 - 49 | £ 174.5934 |
| 50 - 99 | £ 162.945 |
| 100 + | £ 139.6686 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d1 tol. h6 | 16.0 |
|---|---|
| l1 | 5150.0 |
| Depth of hardness min | 0.6 |
| Weight kg | 8.137 |
| Material | Steel |
| Commodity Code | 7215508000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue