| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 22.6746 |
| 10 - 19 | £ 20.4102 |
| 20 - 39 | £ 19.278 |
| 40 - 49 | £ 17.0034 |
| 50 - 99 | £ 15.8712 |
| 100 + | £ 13.6068 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d1 tol. h6 | 6.0 |
|---|---|
| l1 | 250.0 |
| Depth of hardness min | 0.4 |
| Weight kg | 0.058 |
| Material | Steel |
| Commodity Code | 7215508000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue