Menu Search

Hardened Stainless Shafts

In stock

These Hardened Stainless Shafts provide great strength, durability, and reliability. They are used with linear bearings and are suited for demanding applications requiring corrosion, wear, and harsh conditions such as humidity or chemical resistance without sacrificing structural integrity.

These shafts have a long lifespan and need little maintenance, which reduces downtime and total operating expenses. It provides smooth and precise linear motion when used in conjunction with a linear ball bushing. It's found in applications like food processing equipment, automotive systems, and medical devices.

  • Suited for applications requiring corrosion, wear, and harsh conditions such as humidity or chemical resistance.
  • It provides smooth and precise linear motion when used in conjunction with a linear ball bushing.
  • It's found in applications like food processing equipment, automotive systems, and medical devices.
Material: Stainless Steel Series Code: , SRL177260, SRL177250, SRL177240, SRL177230, SRL177225, SRL177220, SRL177216, SRL177212, SRL177210, SRL177208, SRL177206

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1,230 results
Product SKUs information
Essentra Part Number Price range Availability Depth of hardness min d1 tol. h6 l1 View
£ 204.3876 - £ 340.6494 Request the lead time here
0.9
20.0
2800.0
£ 287.4156 - £ 479.0226 Request the lead time here
0.9
20.0
3100.0
£ 345.3108 - £ 575.5146 Request the lead time here
0.9
20.0
3750.0
£ 218.178 - £ 363.63 Request the lead time here
0.9
20.0
3000.0
£ 356.388 - £ 593.9868 Request the lead time here
0.9
20.0
3900.0
£ 533.3478 - £ 888.9198 Request the lead time here
0.9
20.0
5900.0
£ 66.3714 - £ 110.619 Request the lead time here
0.9
25.0
700.0
£ 101.5512 - £ 169.2486 Request the lead time here
0.9
25.0
1050.0
£ 537.8052 - £ 896.3352 Request the lead time here
0.9
20.0
5950.0
£ 231.081 - £ 385.1418 Request the lead time here
0.9
25.0
2550.0
£ 14.2086 - £ 23.6742 Request the lead time here
0.9
25.0
100.0
£ 382.9386 - £ 638.2242 Request the lead time here
0.9
20.0
4200.0
£ 497.9742 - £ 829.9638 Request the lead time here
0.9
20.0
5500.0
£ 378.675 - £ 631.125 Request the lead time here
0.9
25.0
3300.0
£ 449.2896 - £ 748.8228 Request the lead time here
0.9
20.0
4950.0
£ 386.7738 - £ 644.6298 Request the lead time here
0.9
25.0
3400.0
£ 515.661 - £ 859.4418 Request the lead time here
0.9
20.0
5700.0
£ 49.6026 - £ 82.671 Request the lead time here
0.9
25.0
500.0
£ 520.1184 - £ 866.8572 Request the lead time here
0.9
20.0
5750.0
£ 88.1178 - £ 146.8596 Request the lead time here
0.9
25.0
950.0
  • of 62
Hardened Shaft 20.0 2800.0 0.9 Stainless Steel

20300777

Price Range
£ 340.6494 - £ 204.3876

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    2800.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 20.0 3100.0 0.9 Stainless Steel

20300838

Price Range
£ 479.0226 - £ 287.4156

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    3100.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 20.0 3750.0 0.9 Stainless Steel

20300968

Price Range
£ 575.5146 - £ 345.3108

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    3750.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 20.0 3000.0 0.9 Stainless Steel

20300814

Price Range
£ 363.63 - £ 218.178

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    3000.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 20.0 3900.0 0.9 Stainless Steel

20300999

Price Range
£ 593.9868 - £ 356.388

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    3900.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 20.0 5900.0 0.9 Stainless Steel

20301392

Price Range
£ 888.9198 - £ 533.3478

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    5900.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 25.0 700.0 0.9 Stainless Steel

20301545

Price Range
£ 110.619 - £ 66.3714

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    700.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 25.0 1050.0 0.9 Stainless Steel

20301613

Price Range
£ 169.2486 - £ 101.5512

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    1050.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 20.0 5950.0 0.9 Stainless Steel

20301408

Price Range
£ 896.3352 - £ 537.8052

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    5950.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 25.0 2550.0 0.9 Stainless Steel

20301910

Price Range
£ 385.1418 - £ 231.081

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    2550.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 25.0 100.0 0.9 Stainless Steel

20301422

Price Range
£ 23.6742 - £ 14.2086

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    100.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 20.0 4200.0 0.9 Stainless Steel

20301057

Price Range
£ 638.2242 - £ 382.9386

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    4200.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 20.0 5500.0 0.9 Stainless Steel

20301316

Price Range
£ 829.9638 - £ 497.9742

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    5500.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 25.0 3300.0 0.9 Stainless Steel

20302061

Price Range
£ 631.125 - £ 378.675

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    3300.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 20.0 4950.0 0.9 Stainless Steel

20301200

Price Range
£ 748.8228 - £ 449.2896

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    4950.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 25.0 3400.0 0.9 Stainless Steel

20302085

Price Range
£ 644.6298 - £ 386.7738

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    3400.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 20.0 5700.0 0.9 Stainless Steel

20301354

Price Range
£ 859.4418 - £ 515.661

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    5700.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 25.0 500.0 0.9 Stainless Steel

20301507

Price Range
£ 82.671 - £ 49.6026

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    500.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 20.0 5750.0 0.9 Stainless Steel

20301361

Price Range
£ 866.8572 - £ 520.1184

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    5750.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 25.0 950.0 0.9 Stainless Steel

20301590

Price Range
£ 146.8596 - £ 88.1178

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    950.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900