Menu Search

Hardened Stainless Shafts

In stock

These Hardened Stainless Shafts provide great strength, durability, and reliability. They are used with linear bearings and are suited for demanding applications requiring corrosion, wear, and harsh conditions such as humidity or chemical resistance without sacrificing structural integrity.

These shafts have a long lifespan and need little maintenance, which reduces downtime and total operating expenses. It provides smooth and precise linear motion when used in conjunction with a linear ball bushing. It's found in applications like food processing equipment, automotive systems, and medical devices.

  • Suited for applications requiring corrosion, wear, and harsh conditions such as humidity or chemical resistance.
  • It provides smooth and precise linear motion when used in conjunction with a linear ball bushing.
  • It's found in applications like food processing equipment, automotive systems, and medical devices.
Material: Stainless Steel Series Code: , SRL177260, SRL177250, SRL177240, SRL177230, SRL177225, SRL177220, SRL177216, SRL177212, SRL177210, SRL177208, SRL177206

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1,230 results
Product SKUs information
Item Code Price range Availability Depth of hardness min d1 tol. h6 l1 View
£ 36.4548 - £ 60.7512 Request the lead time here
0.4
6.0
950.0
£ 51.1836 - £ 85.3128 Request the lead time here
0.4
6.0
1250.0
£ 91.0248 - £ 151.7046 Request the lead time here
0.4
6.0
2500.0
£ 81.9672 - £ 136.6086 Request the lead time here
0.4
6.0
2200.0
£ 60.282 - £ 100.47 Request the lead time here
0.4
6.0
1550.0
£ 70.992 - £ 118.32 Request the lead time here
0.4
6.0
1900.0
£ 77.5608 - £ 129.2646 Request the lead time here
0.4
6.0
2050.0
£ 72.1752 - £ 120.2988 Request the lead time here
0.4
6.0
1950.0
£ 61.5672 - £ 102.612 Request the lead time here
0.4
6.0
1600.0
£ 53.9682 - £ 89.9436 Request the lead time here
0.4
6.0
1350.0
£ 73.8174 - £ 123.0324 Request the lead time here
0.4
6.0
2000.0
£ 52.6116 - £ 87.6894 Request the lead time here
0.4
6.0
1300.0
£ 64.8516 - £ 108.0792 Request the lead time here
0.4
6.0
1700.0
£ 95.8392 - £ 159.732 Request the lead time here
0.4
6.0
2650.0
£ 87.873 - £ 146.4618 Request the lead time here
0.4
6.0
2400.0
£ 94.2174 - £ 157.029 Request the lead time here
0.4
6.0
2600.0
£ 66.1368 - £ 110.2212 Request the lead time here
0.4
6.0
1750.0
£ 92.6466 - £ 154.4076 Request the lead time here
0.4
6.0
2550.0
£ 135.507 - £ 225.8484 Request the lead time here
0.4
6.0
3050.0
£ 44.9004 - £ 74.8374 Request the lead time here
0.4
6.0
1050.0
  • of 62
Hardened Shaft 6.0 950.0 0.4 Stainless Steel

20294458

Price Range
£ 60.7512 - £ 36.4548

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    950.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 6.0 1250.0 0.4 Stainless Steel

20294519

Price Range
£ 85.3128 - £ 51.1836

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    1250.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 6.0 2500.0 0.4 Stainless Steel

20294762

Price Range
£ 151.7046 - £ 91.0248

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    2500.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 6.0 2200.0 0.4 Stainless Steel

20294700

Price Range
£ 136.6086 - £ 81.9672

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    2200.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 6.0 1550.0 0.4 Stainless Steel

20294571

Price Range
£ 100.47 - £ 60.282

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    1550.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 6.0 1900.0 0.4 Stainless Steel

20294649

Price Range
£ 118.32 - £ 70.992

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    1900.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 6.0 2050.0 0.4 Stainless Steel

20294670

Price Range
£ 129.2646 - £ 77.5608

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    2050.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 6.0 1950.0 0.4 Stainless Steel

20294656

Price Range
£ 120.2988 - £ 72.1752

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    1950.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 6.0 1600.0 0.4 Stainless Steel

20294588

Price Range
£ 102.612 - £ 61.5672

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    1600.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 6.0 1350.0 0.4 Stainless Steel

20294533

Price Range
£ 89.9436 - £ 53.9682

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    1350.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 6.0 2000.0 0.4 Stainless Steel

20294663

Price Range
£ 123.0324 - £ 73.8174

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    2000.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 6.0 1300.0 0.4 Stainless Steel

20294526

Price Range
£ 87.6894 - £ 52.6116

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    1300.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 6.0 1700.0 0.4 Stainless Steel

20294601

Price Range
£ 108.0792 - £ 64.8516

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    1700.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 6.0 2650.0 0.4 Stainless Steel

20294793

Price Range
£ 159.732 - £ 95.8392

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    2650.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 6.0 2400.0 0.4 Stainless Steel

20294748

Price Range
£ 146.4618 - £ 87.873

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    2400.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 6.0 2600.0 0.4 Stainless Steel

20294786

Price Range
£ 157.029 - £ 94.2174

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    2600.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 6.0 1750.0 0.4 Stainless Steel

20294618

Price Range
£ 110.2212 - £ 66.1368

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    1750.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 6.0 2550.0 0.4 Stainless Steel

20294779

Price Range
£ 154.4076 - £ 92.6466

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    2550.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 6.0 3050.0 0.4 Stainless Steel

20294878

Price Range
£ 225.8484 - £ 135.507

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    3050.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 6.0 1050.0 0.4 Stainless Steel

20294472

Price Range
£ 74.8374 - £ 44.9004

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    1050.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900