Quantity | Unit price |
---|---|
1 - 9 | £ 295.6878 |
10 - 19 | £ 266.118 |
20 - 39 | £ 251.3382 |
40 - 49 | £ 221.7684 |
50 - 99 | £ 206.9784 |
100 + | £ 177.4086 |
d1 tol. h6 | 10.0 |
---|---|
l1 | 4100.0 |
Depth of hardness min | 0.4 |
Material | Stainless Steel |
Commodity Code | 7222202900 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue