Quantity | Unit price |
---|---|
1 - 9 | £ 272.085 |
10 - 19 | £ 244.8816 |
20 - 39 | £ 231.2748 |
40 - 49 | £ 204.0612 |
50 - 99 | £ 190.4646 |
100 + | £ 163.251 |
d1 tol. h6 | 10.0 |
---|---|
l1 | 3750.0 |
Depth of hardness min | 0.4 |
Material | Stainless Steel |
Commodity Code | 7222202900 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue