Quantity | Unit price |
---|---|
1 - 9 | £ 169.3608 |
10 - 19 | £ 152.4288 |
20 - 39 | £ 143.9526 |
40 - 49 | £ 127.0206 |
50 - 99 | £ 118.5546 |
100 + | £ 101.6124 |
d1 tol. h6 | 10.0 |
---|---|
l1 | 2850.0 |
Depth of hardness min | 0.4 |
Material | Stainless Steel |
Commodity Code | 7222202900 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue