Quantity | Unit price |
---|---|
1 - 9 | £ 265.3224 |
10 - 19 | £ 238.7922 |
20 - 39 | £ 225.522 |
40 - 49 | £ 198.9918 |
50 - 99 | £ 185.7216 |
100 + | £ 159.1914 |
d1 tol. h6 | 8.0 |
---|---|
l1 | 3650.0 |
Depth of hardness min | 0.4 |
Material | Stainless Steel |
Commodity Code | 7222202900 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue