Quantity | Unit price |
---|---|
1 - 9 | £ 242.8926 |
10 - 19 | £ 218.6064 |
20 - 39 | £ 206.4582 |
40 - 49 | £ 182.172 |
50 - 99 | £ 170.0238 |
100 + | £ 145.7376 |
d1 tol. h6 | 8.0 |
---|---|
l1 | 3300.0 |
Depth of hardness min | 0.4 |
Material | Stainless Steel |
Commodity Code | 7222202900 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue