Quantity | Unit price |
---|---|
1 - 9 | £ 225.8484 |
10 - 19 | £ 203.2656 |
20 - 39 | £ 191.9742 |
40 - 49 | £ 169.3914 |
50 - 99 | £ 158.0898 |
100 + | £ 135.507 |
d1 tol. h6 | 8.0 |
---|---|
l1 | 3050.0 |
Depth of hardness min | 0.4 |
Material | Stainless Steel |
Commodity Code | 7222202900 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue