Quantity | Unit price |
---|---|
1 - 9 | £ 133.8852 |
10 - 19 | £ 120.4926 |
20 - 39 | £ 113.8014 |
40 - 49 | £ 100.419 |
50 - 99 | £ 93.7176 |
100 + | £ 80.3352 |
d1 tol. h6 | 6.0 |
---|---|
l1 | 2150.0 |
Depth of hardness min | 0.4 |
Material | Stainless Steel |
Commodity Code | 7222202900 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue