Menu Search

Hardened Hollow Shafts

In production

Hardened Hollow Shafts are robust and reliable components used in various mechanical applications. They are used with linear bushings when weight reduction is necessary, but the structural integrity is not compromised. This weight decrease enables greater efficiency, lower energy usage, and increased manoeuvrability.

Its design allows fluids, gases, or electrical wires to travel through the centre of it. When paired with a linear ball bushing, it offers smooth and accurate rotational motion.

It is used in applications where high strength and durability are required and where weight reduction is also important, such as industrial machinery, automotive systems, and medical devices.

  • It is used in applications such as industrial machinery, automotive systems and medical devices.
  • Its lighter weight enables greater efficiency, lower energy usage and increased manoeuvrability.
  • The design allows fluids, gases or electrical wires to travel through its centre.
Material: Steel Series Code: SRL177150, SRL177140, SRL177130, SRL177125, SRL177120, SRL177116, SRL177112

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
832 results
Product SKUs information
Item Code Price range Availability Depth of hardness min d1 tol. h6 d2 l1 View
£ 93.84 - £ 156.3966 Request the lead time here
0.6
50.0
700.0
£ 451.5438 - £ 752.5764 Request the lead time here
0.6
40.0
4600.0
£ 131.3964 - £ 218.994 Request the lead time here
0.6
50.0
1000.0
£ 125.0214 - £ 208.3656 Request the lead time here
0.6
50.0
950.0
£ 508.9596 - £ 848.2728 Request the lead time here
0.6
40.0
5200.0
£ 75.2046 - £ 125.3478 Request the lead time here
0.6
50.0
550.0
£ 37.9338 - £ 63.2196 Request the lead time here
0.6
50.0
250.0
£ 63.2196 - £ 105.366 Request the lead time here
0.6
50.0
450.0
£ 24.3576 - £ 40.596 Request the lead time here
0.6
50.0
150.0
£ 552.0444 - £ 920.0808 Request the lead time here
0.6
40.0
5650.0
£ 106.7634 - £ 177.939 Request the lead time here
0.6
50.0
800.0
£ 575.943 - £ 959.9016 Request the lead time here
0.6
40.0
5900.0
£ 475.4832 - £ 792.4686 Request the lead time here
0.6
40.0
4850.0
£ 118.6158 - £ 197.6862 Request the lead time here
0.6
50.0
900.0
£ 523.3416 - £ 872.2326 Request the lead time here
0.6
40.0
5350.0
£ 571.1592 - £ 951.9252 Request the lead time here
0.6
40.0
5850.0
£ 427.6146 - £ 712.6944 Request the lead time here
0.6
40.0
4350.0
£ 143.2794 - £ 238.8024 Request the lead time here
0.6
50.0
1050.0
£ 69.207 - £ 115.3416 Request the lead time here
0.6
50.0
500.0
£ 44.1456 - £ 73.5828 Request the lead time here
0.6
50.0
300.0
  • of 42
Hardened Hollow Shaft 50.0 700.0 0.6 Steel

20293215

Price Range
£ 156.3966 - £ 93.84

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    700.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 40.0 4600.0 0.6 Steel

20292805

Price Range
£ 752.5764 - £ 451.5438

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    4600.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 50.0 1000.0 0.6 Steel

20293277

Price Range
£ 218.994 - £ 131.3964

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    1000.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 50.0 950.0 0.6 Steel

20293260

Price Range
£ 208.3656 - £ 125.0214

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    950.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 40.0 5200.0 0.6 Steel

20292928

Price Range
£ 848.2728 - £ 508.9596

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    5200.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 50.0 550.0 0.6 Steel

20293185

Price Range
£ 125.3478 - £ 75.2046

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    550.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 50.0 250.0 0.6 Steel

20293123

Price Range
£ 63.2196 - £ 37.9338

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    250.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 50.0 450.0 0.6 Steel

20293161

Price Range
£ 105.366 - £ 63.2196

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    450.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 50.0 150.0 0.6 Steel

20293109

Price Range
£ 40.596 - £ 24.3576

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    150.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 40.0 5650.0 0.6 Steel

20293017

Price Range
£ 920.0808 - £ 552.0444

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    5650.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 50.0 800.0 0.6 Steel

20293239

Price Range
£ 177.939 - £ 106.7634

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    800.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 40.0 5900.0 0.6 Steel

20293062

Price Range
£ 959.9016 - £ 575.943

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    5900.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 40.0 4850.0 0.6 Steel

20292850

Price Range
£ 792.4686 - £ 475.4832

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    4850.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 50.0 900.0 0.6 Steel

20293253

Price Range
£ 197.6862 - £ 118.6158

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    900.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 40.0 5350.0 0.6 Steel

20292959

Price Range
£ 872.2326 - £ 523.3416

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    5350.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 40.0 5850.0 0.6 Steel

20293055

Price Range
£ 951.9252 - £ 571.1592

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    5850.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 40.0 4350.0 0.6 Steel

20292751

Price Range
£ 712.6944 - £ 427.6146

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    4350.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 50.0 1050.0 0.6 Steel

20293284

Price Range
£ 238.8024 - £ 143.2794

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    1050.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 50.0 500.0 0.6 Steel

20293178

Price Range
£ 115.3416 - £ 69.207

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    500.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 50.0 300.0 0.6 Steel

20293130

Price Range
£ 73.5828 - £ 44.1456

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    300.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099