Menu Search

Hardened Hollow Shafts

In production

Hardened Hollow Shafts are robust and reliable components used in various mechanical applications. They are used with linear bushings when weight reduction is necessary, but the structural integrity is not compromised. This weight decrease enables greater efficiency, lower energy usage, and increased manoeuvrability.

Its design allows fluids, gases, or electrical wires to travel through the centre of it. When paired with a linear ball bushing, it offers smooth and accurate rotational motion.

It is used in applications where high strength and durability are required and where weight reduction is also important, such as industrial machinery, automotive systems, and medical devices.

  • It is used in applications such as industrial machinery, automotive systems and medical devices.
  • Its lighter weight enables greater efficiency, lower energy usage and increased manoeuvrability.
  • The design allows fluids, gases or electrical wires to travel through its centre.
Material: Steel Series Code: SRL177150, SRL177140, SRL177130, SRL177125, SRL177120, SRL177116, SRL177112

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
832 results
Product SKUs information
Item Code Price range Availability Depth of hardness min d1 tol. h6 d2 l1 View
£ 764.3982 - £ 1,274.0004 Request the lead time here
0.6
50.0
4650.0
£ 804.9126 - £ 1,341.5244 Request the lead time here
0.6
50.0
4900.0
£ 893.979 - £ 1,489.965 Request the lead time here
0.6
50.0
5450.0
£ 918.2754 - £ 1,530.459 Request the lead time here
0.6
50.0
5600.0
£ 926.364 - £ 1,543.9332 Request the lead time here
0.6
50.0
5650.0
£ 586.2756 - £ 977.1192 Request the lead time here
0.6
50.0
3550.0
£ 273.9924 - £ 456.654 Request the lead time here
0.6
50.0
2100.0
£ 305.286 - £ 508.8066 Request the lead time here
0.6
50.0
2350.0
£ 367.8324 - £ 613.0506 Request the lead time here
0.6
50.0
2850.0
£ 634.8684 - £ 1,058.1072 Request the lead time here
0.6
50.0
3850.0
£ 570.0576 - £ 950.0892 Request the lead time here
0.6
50.0
3450.0
£ 626.739 - £ 1,044.5718 Request the lead time here
0.6
50.0
3800.0
  • of 42
Hardened Hollow Shaft 50.0 4650.0 0.6 Steel

20294007

Price Range
£ 1,274.0004 - £ 764.3982

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    4650.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 50.0 4900.0 0.6 Steel

20294052

Price Range
£ 1,341.5244 - £ 804.9126

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    4900.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 50.0 5450.0 0.6 Steel

20294168

Price Range
£ 1,489.965 - £ 893.979

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    5450.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 50.0 5600.0 0.6 Steel

20294199

Price Range
£ 1,530.459 - £ 918.2754

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    5600.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 50.0 5650.0 0.6 Steel

20294205

Price Range
£ 1,543.9332 - £ 926.364

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    5650.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 50.0 3550.0 0.6 Steel

20293789

Price Range
£ 977.1192 - £ 586.2756

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    3550.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 50.0 2100.0 0.6 Steel

20293499

Price Range
£ 456.654 - £ 273.9924

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    2100.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 50.0 2350.0 0.6 Steel

20293543

Price Range
£ 508.8066 - £ 305.286

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    2350.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 50.0 2850.0 0.6 Steel

20293642

Price Range
£ 613.0506 - £ 367.8324

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    2850.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 50.0 3850.0 0.6 Steel

20293840

Price Range
£ 1,058.1072 - £ 634.8684

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    3850.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 50.0 3450.0 0.6 Steel

20293765

Price Range
£ 950.0892 - £ 570.0576

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    3450.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 50.0 3800.0 0.6 Steel

20293833

Price Range
£ 1,044.5718 - £ 626.739

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    3800.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099