Menu Search

Hardened Hollow Shafts

In production

Hardened Hollow Shafts are robust and reliable components used in various mechanical applications. They are used with linear bushings when weight reduction is necessary, but the structural integrity is not compromised. This weight decrease enables greater efficiency, lower energy usage, and increased manoeuvrability.

Its design allows fluids, gases, or electrical wires to travel through the centre of it. When paired with a linear ball bushing, it offers smooth and accurate rotational motion.

It is used in applications where high strength and durability are required and where weight reduction is also important, such as industrial machinery, automotive systems, and medical devices.

  • It is used in applications such as industrial machinery, automotive systems and medical devices.
  • Its lighter weight enables greater efficiency, lower energy usage and increased manoeuvrability.
  • The design allows fluids, gases or electrical wires to travel through its centre.
Material: Steel Series Code: SRL177150, SRL177140, SRL177130, SRL177125, SRL177120, SRL177116, SRL177112

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
832 results
Product SKUs information
Item Code Price range Availability Depth of hardness min d1 tol. h6 d2 l1 View
£ 58.6092 - £ 97.6752 Request the lead time here
0.4
20.0
1350.0
£ 78.7338 - £ 131.223 Request the lead time here
0.4
20.0
1950.0
£ 84.4356 - £ 140.7294 Request the lead time here
0.4
20.0
2050.0
£ 9.129 - £ 15.2082 Request the lead time here
0.4
20.0
100.0
£ 149.3076 - £ 248.8494 Request the lead time here
0.4
20.0
3050.0
£ 155.3154 - £ 258.8658 Request the lead time here
0.4
20.0
3200.0
£ 15.9018 - £ 26.5098 Request the lead time here
0.4
25.0
200.0
£ 260.6814 - £ 434.469 Request the lead time here
0.4
20.0
5600.0
£ 89.3316 - £ 148.8894 Request the lead time here
0.4
25.0
1500.0
£ 94.0032 - £ 156.672 Request the lead time here
0.4
25.0
1600.0
£ 106.437 - £ 177.3882 Request the lead time here
0.4
25.0
1850.0
£ 50.541 - £ 84.2418 Request the lead time here
0.4
25.0
850.0
£ 58.4052 - £ 97.3386 Request the lead time here
0.4
25.0
1000.0
£ 76.50 - £ 127.50 Request the lead time here
0.4
25.0
1250.0
£ 239.6082 - £ 399.3504 Request the lead time here
0.4
20.0
5100.0
£ 249.5634 - £ 415.9458 Request the lead time here
0.4
20.0
5350.0
£ 73.848 - £ 123.0732 Request the lead time here
0.4
25.0
1200.0
£ 194.8506 - £ 324.7476 Request the lead time here
0.4
20.0
4100.0
£ 269.5758 - £ 449.2998 Request the lead time here
0.4
20.0
5800.0
£ 10.812 - £ 18.0234 Request the lead time here
0.4
25.0
100.0
  • of 42
Hardened Hollow Shaft 20.0 1350.0 0.4 Steel

20288587

Price Range
£ 97.6752 - £ 58.6092

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    1350.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 20.0 1950.0 0.4 Steel

20288709

Price Range
£ 131.223 - £ 78.7338

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    1950.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 20.0 2050.0 0.4 Steel

20288723

Price Range
£ 140.7294 - £ 84.4356

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    2050.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 20.0 100.0 0.4 Steel

20288334

Price Range
£ 15.2082 - £ 9.129

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    100.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 20.0 3050.0 0.4 Steel

20288921

Price Range
£ 248.8494 - £ 149.3076

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    3050.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 20.0 3200.0 0.4 Steel

20288952

Price Range
£ 258.8658 - £ 155.3154

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    3200.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 25.0 200.0 0.4 Steel

20289546

Price Range
£ 26.5098 - £ 15.9018

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    200.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 20.0 5600.0 0.4 Steel

20289430

Price Range
£ 434.469 - £ 260.6814

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    5600.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 25.0 1500.0 0.4 Steel

20289805

Price Range
£ 148.8894 - £ 89.3316

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    1500.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 25.0 1600.0 0.4 Steel

20289829

Price Range
£ 156.672 - £ 94.0032

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    1600.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 25.0 1850.0 0.4 Steel

20289874

Price Range
£ 177.3882 - £ 106.437

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    1850.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 25.0 850.0 0.4 Steel

20289676

Price Range
£ 84.2418 - £ 50.541

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    850.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 25.0 1000.0 0.4 Steel

20289706

Price Range
£ 97.3386 - £ 58.4052

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    1000.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 25.0 1250.0 0.4 Steel

20289751

Price Range
£ 127.50 - £ 76.50

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    1250.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 20.0 5100.0 0.4 Steel

20289331

Price Range
£ 399.3504 - £ 239.6082

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    5100.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 20.0 5350.0 0.4 Steel

20289386

Price Range
£ 415.9458 - £ 249.5634

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    5350.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 25.0 1200.0 0.4 Steel

20289744

Price Range
£ 123.0732 - £ 73.848

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    1200.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 20.0 4100.0 0.4 Steel

20289133

Price Range
£ 324.7476 - £ 194.8506

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    4100.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 20.0 5800.0 0.4 Steel

20289478

Price Range
£ 449.2998 - £ 269.5758

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    5800.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 25.0 100.0 0.4 Steel

20289522

Price Range
£ 18.0234 - £ 10.812

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    100.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099