Menu Search

Hardened Hollow Shafts

In production

Hardened Hollow Shafts are robust and reliable components used in various mechanical applications. They are used with linear bushings when weight reduction is necessary, but the structural integrity is not compromised. This weight decrease enables greater efficiency, lower energy usage, and increased manoeuvrability.

Its design allows fluids, gases, or electrical wires to travel through the centre of it. When paired with a linear ball bushing, it offers smooth and accurate rotational motion.

It is used in applications where high strength and durability are required and where weight reduction is also important, such as industrial machinery, automotive systems, and medical devices.

  • It is used in applications such as industrial machinery, automotive systems and medical devices.
  • Its lighter weight enables greater efficiency, lower energy usage and increased manoeuvrability.
  • The design allows fluids, gases or electrical wires to travel through its centre.
Material: Steel Series Code: SRL177150, SRL177140, SRL177130, SRL177125, SRL177120, SRL177116, SRL177112

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
832 results
Product SKUs information
Item Code Price range Availability Depth of hardness min d1 tol. h6 d2 l1 View
£ 224.0736 - £ 373.4526 Request the lead time here
0.6
50.0
1700.0
£ 267.7602 - £ 446.2602 Request the lead time here
0.6
50.0
2050.0
£ 324.0438 - £ 540.0798 Request the lead time here
0.6
50.0
2500.0
£ 112.2306 - £ 187.0578 Request the lead time here
0.6
50.0
850.0
£ 149.6544 - £ 249.4308 Request the lead time here
0.6
50.0
1100.0
£ 349.0644 - £ 581.7672 Request the lead time here
0.6
50.0
2700.0
£ 505.2876 - £ 842.1426 Request the lead time here
0.6
50.0
3050.0
£ 545.7612 - £ 909.5952 Request the lead time here
0.6
50.0
3300.0
£ 243.0354 - £ 405.0624 Request the lead time here
0.6
50.0
1850.0
£ 602.4426 - £ 1,004.0676 Request the lead time here
0.6
50.0
3650.0
£ 610.572 - £ 1,017.6132 Request the lead time here
0.6
50.0
3700.0
£ 651.0354 - £ 1,085.0658 Request the lead time here
0.6
50.0
3950.0
£ 553.8804 - £ 923.1408 Request the lead time here
0.6
50.0
3350.0
£ 691.5498 - £ 1,152.5796 Request the lead time here
0.6
50.0
4200.0
£ 160.8642 - £ 268.107 Request the lead time here
0.6
50.0
1200.0
£ 230.3772 - £ 383.9688 Request the lead time here
0.6
50.0
1750.0
£ 217.7598 - £ 362.9262 Request the lead time here
0.6
50.0
1650.0
£ 249.339 - £ 415.5684 Request the lead time here
0.6
50.0
1900.0
£ 255.6528 - £ 426.0846 Request the lead time here
0.6
50.0
1950.0
£ 299.013 - £ 498.3516 Request the lead time here
0.6
50.0
2300.0
  • of 42
Hardened Hollow Shaft 50.0 1700.0 0.6 Steel

20293413

Price Range
£ 373.4526 - £ 224.0736

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    1700.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 50.0 2050.0 0.6 Steel

20293482

Price Range
£ 446.2602 - £ 267.7602

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    2050.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 50.0 2500.0 0.6 Steel

20293574

Price Range
£ 540.0798 - £ 324.0438

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    2500.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 50.0 850.0 0.6 Steel

20293246

Price Range
£ 187.0578 - £ 112.2306

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    850.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 50.0 1100.0 0.6 Steel

20293291

Price Range
£ 249.4308 - £ 149.6544

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    1100.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 50.0 2700.0 0.6 Steel

20293611

Price Range
£ 581.7672 - £ 349.0644

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    2700.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 50.0 3050.0 0.6 Steel

20293680

Price Range
£ 842.1426 - £ 505.2876

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    3050.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 50.0 3300.0 0.6 Steel

20293734

Price Range
£ 909.5952 - £ 545.7612

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    3300.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 50.0 1850.0 0.6 Steel

20293444

Price Range
£ 405.0624 - £ 243.0354

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    1850.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 50.0 3650.0 0.6 Steel

20293802

Price Range
£ 1,004.0676 - £ 602.4426

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    3650.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 50.0 3700.0 0.6 Steel

20293819

Price Range
£ 1,017.6132 - £ 610.572

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    3700.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 50.0 3950.0 0.6 Steel

20293864

Price Range
£ 1,085.0658 - £ 651.0354

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    3950.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 50.0 3350.0 0.6 Steel

20293741

Price Range
£ 923.1408 - £ 553.8804

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    3350.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 50.0 4200.0 0.6 Steel

20293918

Price Range
£ 1,152.5796 - £ 691.5498

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    4200.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 50.0 1200.0 0.6 Steel

20293314

Price Range
£ 268.107 - £ 160.8642

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    1200.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 50.0 1750.0 0.6 Steel

20293420

Price Range
£ 383.9688 - £ 230.3772

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    1750.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 50.0 1650.0 0.6 Steel

20293406

Price Range
£ 362.9262 - £ 217.7598

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    1650.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 50.0 1900.0 0.6 Steel

20293451

Price Range
£ 415.5684 - £ 249.339

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    1900.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 50.0 1950.0 0.6 Steel

20293468

Price Range
£ 426.0846 - £ 255.6528

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    1950.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 50.0 2300.0 0.6 Steel

20293536

Price Range
£ 498.3516 - £ 299.013

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    2300.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099