Menu Search

Hardened Hollow Shafts

In production

Hardened Hollow Shafts are robust and reliable components used in various mechanical applications. They are used with linear bushings when weight reduction is necessary, but the structural integrity is not compromised. This weight decrease enables greater efficiency, lower energy usage, and increased manoeuvrability.

Its design allows fluids, gases, or electrical wires to travel through the centre of it. When paired with a linear ball bushing, it offers smooth and accurate rotational motion.

It is used in applications where high strength and durability are required and where weight reduction is also important, such as industrial machinery, automotive systems, and medical devices.

  • It is used in applications such as industrial machinery, automotive systems and medical devices.
  • Its lighter weight enables greater efficiency, lower energy usage and increased manoeuvrability.
  • The design allows fluids, gases or electrical wires to travel through its centre.
Material: Steel Series Code: SRL177150, SRL177140, SRL177130, SRL177125, SRL177120, SRL177116, SRL177112

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
832 results
Product SKUs information
Essentra Part Number Price range Availability Depth of hardness min d1 tol. h6 d2 l1 View
£ 111.7002 - £ 186.1602 Request the lead time here
0.4
25.0
1950.0
£ 114.3318 - £ 190.5564 Request the lead time here
0.4
25.0
2000.0
£ 40.2288 - £ 67.0446 Request the lead time here
0.4
25.0
700.0
£ 278.4702 - £ 464.1204 Request the lead time here
0.4
20.0
6000.0
£ 30.1308 - £ 50.2146 Request the lead time here
0.4
25.0
450.0
£ 42.7584 - £ 71.2572 Request the lead time here
0.4
25.0
700.0
£ 239.6082 - £ 399.3504 Request the lead time here
0.4
20.0
5100.0
£ 223.0536 - £ 371.7492 Request the lead time here
0.4
25.0
3150.0
£ 241.7706 - £ 402.951 Request the lead time here
0.4
25.0
3450.0
£ 109.0686 - £ 181.7844 Request the lead time here
0.4
25.0
1900.0
£ 248.4618 - £ 414.0996 Request the lead time here
0.4
25.0
3550.0
£ 96.6552 - £ 161.0886 Request the lead time here
0.4
25.0
1650.0
£ 233.1516 - £ 388.5894 Request the lead time here
0.4
25.0
3300.0
£ 245.1162 - £ 408.5202 Request the lead time here
0.4
25.0
3500.0
£ 275.1654 - £ 458.6022 Request the lead time here
0.4
25.0
3950.0
£ 136.4658 - £ 227.4396 Request the lead time here
0.4
25.0
2400.0
£ 278.511 - £ 464.1816 Request the lead time here
0.4
25.0
4000.0
£ 298.5336 - £ 497.556 Request the lead time here
0.4
25.0
4300.0
£ 325.2372 - £ 542.0586 Request the lead time here
0.4
25.0
4700.0
£ 129.6012 - £ 215.9952 Request the lead time here
0.4
25.0
2250.0
  • of 42
Hardened Hollow Shaft 25.0 1950.0 0.4 Steel

20289898

Price Range
£ 186.1602 - £ 111.7002

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    1950.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 25.0 2000.0 0.4 Steel

20289904

Price Range
£ 190.5564 - £ 114.3318

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    2000.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 25.0 700.0 0.4 Steel

20289638

Price Range
£ 67.0446 - £ 40.2288

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    700.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 20.0 6000.0 0.4 Steel

20289515

Price Range
£ 464.1204 - £ 278.4702

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    6000.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 25.0 450.0 0.4 Steel

20289591

Price Range
£ 50.2146 - £ 30.1308

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    450.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 25.0 700.0 0.4 Steel

20289645

Price Range
£ 71.2572 - £ 42.7584

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    700.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 20.0 5100.0 0.4 Steel

20289331

Price Range
£ 399.3504 - £ 239.6082

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    5100.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 25.0 3150.0 0.4 Steel

20290139

Price Range
£ 371.7492 - £ 223.0536

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    3150.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 25.0 3450.0 0.4 Steel

20290191

Price Range
£ 402.951 - £ 241.7706

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    3450.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 25.0 1900.0 0.4 Steel

20289881

Price Range
£ 181.7844 - £ 109.0686

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    1900.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 25.0 3550.0 0.4 Steel

20290214

Price Range
£ 414.0996 - £ 248.4618

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    3550.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 25.0 1650.0 0.4 Steel

20289836

Price Range
£ 161.0886 - £ 96.6552

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    1650.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 25.0 3300.0 0.4 Steel

20290160

Price Range
£ 388.5894 - £ 233.1516

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    3300.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 25.0 3500.0 0.4 Steel

20290207

Price Range
£ 408.5202 - £ 245.1162

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    3500.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 25.0 3950.0 0.4 Steel

20290290

Price Range
£ 458.6022 - £ 275.1654

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    3950.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 25.0 2400.0 0.4 Steel

20289980

Price Range
£ 227.4396 - £ 136.4658

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    2400.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 25.0 4000.0 0.4 Steel

20290306

Price Range
£ 464.1816 - £ 278.511

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    4000.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 25.0 4300.0 0.4 Steel

20290368

Price Range
£ 497.556 - £ 298.5336

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    4300.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 25.0 4700.0 0.4 Steel

20290443

Price Range
£ 542.0586 - £ 325.2372

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    4700.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 25.0 2250.0 0.4 Steel

20289959

Price Range
£ 215.9952 - £ 129.6012

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    2250.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099