Menu Search

Hardened Hollow Shafts

In production

Hardened Hollow Shafts are robust and reliable components used in various mechanical applications. They are used with linear bushings when weight reduction is necessary, but the structural integrity is not compromised. This weight decrease enables greater efficiency, lower energy usage, and increased manoeuvrability.

Its design allows fluids, gases, or electrical wires to travel through the centre of it. When paired with a linear ball bushing, it offers smooth and accurate rotational motion.

It is used in applications where high strength and durability are required and where weight reduction is also important, such as industrial machinery, automotive systems, and medical devices.

  • It is used in applications such as industrial machinery, automotive systems and medical devices.
  • Its lighter weight enables greater efficiency, lower energy usage and increased manoeuvrability.
  • The design allows fluids, gases or electrical wires to travel through its centre.
Material: Steel Series Code: SRL177150, SRL177140, SRL177130, SRL177125, SRL177120, SRL177116, SRL177112

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
832 results
Product SKUs information
Item Code Price range Availability Depth of hardness min d1 tol. h6 d2 l1 View
£ 356.388 - £ 593.9868 Request the lead time here
0.6
30.0
5200.0
£ 133.8546 - £ 223.0944 Request the lead time here
0.6
30.0
2350.0
£ 146.9106 - £ 244.851 Request the lead time here
0.6
30.0
2600.0
£ 305.2146 - £ 508.6944 Request the lead time here
0.6
30.0
4400.0
£ 325.2372 - £ 542.0586 Request the lead time here
0.6
30.0
4700.0
£ 341.9652 - £ 569.9352 Request the lead time here
0.6
30.0
4950.0
£ 359.7234 - £ 599.5356 Request the lead time here
0.6
30.0
5250.0
£ 251.7972 - £ 419.6688 Request the lead time here
0.6
30.0
3600.0
£ 268.4742 - £ 447.4638 Request the lead time here
0.6
30.0
3850.0
£ 345.3108 - £ 575.5146 Request the lead time here
0.6
30.0
5000.0
£ 235.0794 - £ 391.7922 Request the lead time here
0.6
30.0
3350.0
£ 355.2864 - £ 592.1508 Request the lead time here
0.6
30.0
5150.0
£ 369.6888 - £ 616.1412 Request the lead time here
0.6
30.0
5400.0
£ 386.2536 - £ 643.7526 Request the lead time here
0.6
30.0
5650.0
£ 379.6032 - £ 632.6754 Request the lead time here
0.6
30.0
5550.0
£ 28.968 - £ 48.2868 Request the lead time here
0.6
40.0
300.0
£ 25.2348 - £ 42.0648 Request the lead time here
0.6
40.0
250.0
£ 396.2292 - £ 660.3786 Request the lead time here
0.6
30.0
5800.0
£ 47.5932 - £ 79.3254 Request the lead time here
0.6
40.0
550.0
£ 373.014 - £ 621.69 Request the lead time here
0.6
30.0
5450.0
  • of 42
Hardened Hollow Shaft 30.0 5200.0 0.6 Steel

20291730

Price Range
£ 593.9868 - £ 356.388

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    5200.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 30.0 2350.0 0.6 Steel

20291167

Price Range
£ 223.0944 - £ 133.8546

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    2350.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 30.0 2600.0 0.6 Steel

20291211

Price Range
£ 244.851 - £ 146.9106

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    2600.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 30.0 4400.0 0.6 Steel

20291570

Price Range
£ 508.6944 - £ 305.2146

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    4400.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 30.0 4700.0 0.6 Steel

20291631

Price Range
£ 542.0586 - £ 325.2372

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    4700.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 30.0 4950.0 0.6 Steel

20291686

Price Range
£ 569.9352 - £ 341.9652

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    4950.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 30.0 5250.0 0.6 Steel

20291747

Price Range
£ 599.5356 - £ 359.7234

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    5250.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 30.0 3600.0 0.6 Steel

20291419

Price Range
£ 419.6688 - £ 251.7972

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    3600.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 30.0 3850.0 0.6 Steel

20291464

Price Range
£ 447.4638 - £ 268.4742

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    3850.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 30.0 5000.0 0.6 Steel

20291693

Price Range
£ 575.5146 - £ 345.3108

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    5000.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 30.0 3350.0 0.6 Steel

20291365

Price Range
£ 391.7922 - £ 235.0794

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    3350.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 30.0 5150.0 0.6 Steel

20291723

Price Range
£ 592.1508 - £ 355.2864

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    5150.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 30.0 5400.0 0.6 Steel

20291778

Price Range
£ 616.1412 - £ 369.6888

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    5400.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 30.0 5650.0 0.6 Steel

20291822

Price Range
£ 643.7526 - £ 386.2536

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    5650.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 30.0 5550.0 0.6 Steel

20291808

Price Range
£ 632.6754 - £ 379.6032

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    5550.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 40.0 300.0 0.6 Steel

20291945

Price Range
£ 48.2868 - £ 28.968

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    300.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 40.0 250.0 0.6 Steel

20291938

Price Range
£ 42.0648 - £ 25.2348

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    250.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 30.0 5800.0 0.6 Steel

20291853

Price Range
£ 660.3786 - £ 396.2292

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    5800.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 40.0 550.0 0.6 Steel

20291990

Price Range
£ 79.3254 - £ 47.5932

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    550.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 30.0 5450.0 0.6 Steel

20291785

Price Range
£ 621.69 - £ 373.014

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    5450.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099